Hello,
We are trying to use SN74AHC1G09 open drain AND gate in our design.
The Output of the device is NOT stable. It is Fluctuating and dropping down to 1V even though the Inputs are at High state.
The device operating at VCC- 5V and the inputs are at 5V logic ,Output is Pulled high(5Vcc) through 10K resistor.
Could anyone tell us why the device not working properly.
Regards,
Samson