Tool/software:
When in a certain scenario where both supply voltages (+3V3 and +5V) on the component LVCH16T245 are decreasing at different rates, we notice that the output signal shifts to its up state, despite no input signal being sent to trigger this change.
When this happens, here are the voltage on the component pins:
- VccA = 0.8V
- VccB = 3.5V
- DIR = VccA
- OE = VccA
- Input = 0V
This was not an isolated case and we are able to repeat this behavior at will.