Other Parts Discussed in Thread: SN74LVCH16T245-EP, SN74LVC16T245, SN74AVC16T245,
Tool/software:
Component Ti : SN74AVCH16T245GR et SN74LVCH16T245-EP :
On one of our designs we performed stress analysis on contations cases between the SN74AVC16T245 or SN74LVC16T245 output and bidirectional FPGA IOs .
This contentation is a transient with a duration = ~2ms
- - The result of our stress analysis shows that the IOs output current = 24mA
- There is no stress at IO level < ± 50mA define in Absolute max rating value
But on one SN74AVCH16T245 we have simultaneous contention on 7 IOs with a total current on VCCB rail = 121mA
The VCCA/VCCB/GND Absolute max rating value is given for continuous current (100mA) . It is possible to have information about transient current Absolut Max rating values ?