Other Parts Discussed in Thread: SN74LVC3G34
We use the following TI logic IC for driver on the board,
And we need to check the minimum and maximum signal propagation delay times for each.
SN74LV4T125RGYR
SN74LVC3G34DCUR
=. Request content
Could you tell me the actual minimum and maximum delay time even if I can not guarantee?
our Appication's condition are following;
Vdd : 4.3V
Temp: 20 deg-C to 55 deg-C
Or could you give us these samples of the strong process and weak process?
Or, could you give us sample lots different?
If you can support these samples, we will evalute the delay time on our appication board.
And in the our decision, we will decide how to use them in our board.
=. Our usage and background
Our circuit use above two ICs with sequentially connected to propagate the signal.
The power supply voltage is used at 4.3V.
In IC Data-Sheet, there are the delay time specifications at only 3.3V or 5.0V.
Therefore, we need to use the delay time as the following
the Min delay time <--- Min value of 5.0 V
the max delay time <--- Max value of 3.3 V
Furthermore, the SN74LV4T125's data-sheet has no min delay time specs. so, we use 0ns delay time.
The delay time of the signal passing through the two ICs is 1 ns minimum and 10.1 ns maximum.
As uyou know , this long variation priod is not usefull for us.
Thank you very much for you cooparetions,
Y.Tanabe