Hi TI Experts,
I need the HBM Rating/ESD Level for TI MPN: SN74LS74ADR.
Example as below:
Model |
Rating |
|
HBM |
Class 0A |
JEDEC / AEC |
MM |
Class M1A |
AEC |
CDM (JEDEC) |
C3 |
ANSI/ESDA/JEDEC |
HBM Rating |
Conditions |
|
Class 0A |
Failure < 125 V |
|
Class 0B |
125V <= Failure < 250V |
|
Class 1A |
250V <= Failure < 500V |
|
Class 1B |
500V <= Failure < 1000V |
|
Class 1C |
1000V <= Failure < 2000V |
|
Class 2 |
2000V <= Failure < 4000V |
|
Class 3A |
4000V <= Failure < 8000V |
|
Class 3B |
Failure => 8000 V |
Thanks,
BR,
Teach Me