Part Number: TMS320F280045
Other Parts Discussed in Thread: ADS1203
Hi experts,
My customer use SINCFAST filter, OSR=128, Sdfm1Regs.SDDPARM2.bit.SH=1. When input of AMC1306 is -250mV~250mV, hey found the data fluctuates greatly. They thought that for SINCFAST filter, OSR=128, the data scope is -32768~32767, within the 16-bit data range, the shift registers are not required to be operated. Is it right?
The second issue is when selecting the SINC3 filter, the data fluctuates significantly under the same conditions as SINCFAST filter type. Here is the measured result:
When the SINC3 filter is selected, OSR=32, the shift register 0, the amc1306 modulator input 250mV signal, the theoretical data is 25598, but the actual data range is form 28389 to 28553.
Here is the code:
EALLOW;
EPwm5Regs.TBPHS.all = 0;
EPwm5Regs.TBCTL.all = 0xc000;
EPwm5Regs.CMPCTL.all = 0x0;
EPwm5Regs.CMPCTL2.all = 0x0;
EPwm5Regs.AQCSFRC.all = 0x0; //Force Disable
/*Action-Qualifier Output A Control Register*/
EPwm5Regs.AQCTLA.all = 0x0003;
/*Action-Qualifier Output A2 Control Register*/
EPwm5Regs.AQCTLA2.all = 0;
/*Do nothing*/
/*Action-Qualifier Output B Control Register*/
EPwm5Regs.AQCTLB.all = 0;
/*Do nothing*/
/*Action-Qualifier Output B2 Control Register*/
EPwm5Regs.AQCTLB2.all = 0;
/*Do nothing*/
/*Dead-Band Generator Control Register*/
EPwm5Regs.DBCTL.all = 0x0007;
/*Event-Trigger Selection Register*/
EPwm5Regs.ETSEL.all = 0x0;
/*Event-Trigger Prescale Register*/
EPwm5Regs.ETPS.all = 0x0;
/*Time-Base Period Register*/
//EPwm5Regs.TBPRD = 4; // 10M 100M/10M/2 - 1 = 4
EPwm5Regs.TBPRD = 2; // 16.67M 100M/(2 + 1)/2 = 16M
//IU sigma-delta ADC
Sdfm1Regs.SDDFPARM2.bit.DOSR = 128;
Sdfm1Regs.SDDFPARM2.bit.SST = 0;
Sdfm1Regs.SDDFPARM2.bit.FEN = 1;
Sdfm1Regs.SDDPARM2.bit.DR = 0;
Sdfm1Regs.SDDPARM2.bit.SH = 0;
//IW sigma-detal ADC
Sdfm1Regs.SDDFPARM4.bit.DOSR = 128;
Sdfm1Regs.SDDFPARM4.bit.SST = 0;
Sdfm1Regs.SDDFPARM4.bit.FEN = 1;
Sdfm1Regs.SDDPARM4.bit.DR = 0;
Sdfm1Regs.SDDPARM4.bit.SH = 0;
//Comparator (Secondary) Filter Unit Config
//0-32768
Sdfm1Regs.SDCPARM2.bit.COSR = 31;
//Sinc3
Sdfm1Regs.SDCPARM2.bit.CS1_CS0 = 3;
Sdfm1Regs.SDCPARM2.bit.CEN = 1;
Sdfm1Regs.SDCPARM2.bit.IEH = 1;
Sdfm1Regs.SDCPARM2.bit.IEL = 1;
Sdfm1Regs.SDCPARM4.bit.COSR = 31;
Sdfm1Regs.SDCPARM4.bit.CS1_CS0 = 3;
Sdfm1Regs.SDCPARM4.bit.CEN = 1;
Sdfm1Regs.SDCPARM4.bit.IEH = 1;
Sdfm1Regs.SDCPARM4.bit.IEL = 1;
Sdfm1Regs.SDMFILEN.bit.MFE = 1;
Sdfm1Regs.SDCTL.bit.MIE = 1;
EPwmXbarRegs.TRIP4MUX16TO31CFG.bit.MUX18 = 1;
EPwmXbarRegs.TRIP4MUX16TO31CFG.bit.MUX22 = 1;
EPwmXbarRegs.TRIP4MUXENABLE.bit.MUX18 = 1;
EPwmXbarRegs.TRIP4MUXENABLE.bit.MUX22 = 1;
Sdfm1Regs.SDCMPH2.bit.HLT = 24000;
Sdfm1Regs.SDCMPL2.bit.LLT = 10000;
Sdfm1Regs.SDCMPH4.bit.HLT = 24000;
Sdfm1Regs.SDCMPL4.bit.LLT = 10000;
EDIS;
EALLOW;
Sdfm1Regs.SDIFLGCLR.bit.MIF = 1;
EDIS;