We use custom linker for our application. Please see the memory segmentation details below
MEMORY
{
PAGE 0: /* Program Memory */
BEGIN_M0 : origin = 0x000000, length = 0x000002 /* Part of M0 - used for "Boot to M0" bootloader mode. */
 RAML_PROG : origin = 0x008000, length = 0x003000 /* on-chip RAM block L0 - L2. CSM Secure */
 FLASHGH : origin = 0x300000, length = 0x010000 /* on-chip FLASH */
 FLASHDEF : origin = 0x310000, length = 0x018000 /* on-chip FLASH */
 FLASHBC : origin = 0x328000, length = 0x010000 /* on-chip FLASH */
 FLASHA : origin = 0x338000, length = 0x007F80 /* on-chip FLASH */
 CSM_RSVD : origin = 0x33FF80, length = 0x000076 /* Part of FLASHA. Program with all 0x0000 when CSM is in use. */
 BEGIN : origin = 0x33FFF6, length = 0x000002 /* Part of FLASHA. Used for "boot to Flash" bootloader mode. */
 CSM_PWL : origin = 0x33FFF8, length = 0x000008 /* Part of FLASHA. CSM password locations in FLASHA */
 OTP : origin = 0x380400, length = 0x000400 /* on-chip OTP */
 ADC_CAL : origin = 0x380080, length = 0x000009 /* ADC_cal function in Reserved memory */
 IQTABLES : origin = 0x3FE000, length = 0x000b50 /* IQ Math Tables in Boot ROM */
 IQTABLES2 : origin = 0x3FEB50, length = 0x00008c /* IQ Math Tables in Boot ROM */ 
 FPUTABLES : origin = 0x3FEBDC, length = 0x0006A0 /* FPU Tables in Boot ROM */
 BOOTROM : origin = 0x3FF27C, length = 0x000D44 /* Boot ROM */ 
 RESET : origin = 0x3FFFC0, length = 0x000002 /* part of boot ROM */
The problem is our latest software needs slightly more Flash memory than we assigned in linker (FLASHDEF length = 0x018000). Can I use some memory from FLASHBC and increase FLASHDEF size? Or it is fixed by hardware?