Part Number: C2000-3P-SEARCH
Other Parts Discussed in Thread: TIDM-1000, TIDA-010054
I'm looking to use Texas Instruments Three Phase PFC (Vienna Rectifier) to design a 3 Ph 115Vac Line-Line/60Hz input converter with 28V/200A 5.6kW output.
Questions:
1- Is the Vienna rectifier able to draw a balanced current from the 3 Ph source to within 3%.
2- Which element in the Vienna rectifier circuit affects the 3 Ph source current balance.
3- What is the recommended optimum output voltage of the Three Phase PFC (Vienna Rectifier) when operating with 3 Ph source 115Vac Line-Line/60Hz .
4- After the Three Phase PFC (Vienna Rectifier) what TI recommends to be able to implement a Dual Active Bridge DC-DC to achieve a 28V 200A output (isolated output).
5 - Could you refer us to some useful TI design tools, calculators, circuit simulators /documentations for our application other than the TIDM-1000.
6- Which TI controller is recommended for such application other than C2000 microcontrollers.
Kind regards.
Mr. Slim, P.Eng.