Part Number: TMDSHVMTRPFCKIT
Other Parts Discussed in Thread: CONTROLSUITE
Hi, this is what i got after i rebuild the project. Please someone help me.
**** Clean-only build of configuration F2803x_RAM for project HVACI_Scalar ****
"C:\\ti\\ccs1040\\ccs\\utils\\bin\\gmake" -k clean
DEL /F "HVACI_Scalar.out"
DEL /F "DLOG4CHC.obj" "DSP2803x_GlobalVariableDefs.obj" "DSP2803x_usDelay.obj" "HVACI_Scalar-DevInit_F2803x.obj" "HVACI_Scalar.obj"
DEL /F "DSP2803x_GlobalVariableDefs.d" "HVACI_Scalar-DevInit_F2803x.d" "HVACI_Scalar.d"
DEL /F "DLOG4CHC.d" "DSP2803x_usDelay.d"
Could Not Find C:\ti\controlSUITE\development_kits\HVMotorCtrl+PfcKit_v2.0\HVACI_Scalar\F2803x_RAM\DLOG4CHC.d
Finished clean
**** Build Finished ****
**** Build of configuration F2803x_RAM for project HVACI_Scalar ****
"C:\\ti\\ccs1040\\ccs\\utils\\bin\\gmake" -k all
Building file: "../DLOG4CHC.asm"
Invoking: C2000 Compiler
"C:/ti/ccs1040/ccs/tools/compiler/ti-cgt-c2000_20.2.5.LTS/bin/cl2000" -v28 -ml -g --include_path="C:/ti/ccs1040/ccs/tools/compiler/ti-cgt-c2000_20.2.5.LTS/include" --include_path="C:/ti/controlSUITE/device_support/f2803x/v125/DSP2803x_headers/include" --include_path="C:/ti/controlSUITE/device_support/f2803x/v125/DSP2803x_common/include" --include_path="C:/ti/controlSUITE/libs/math/IQmath/v15c/include" --include_path="C:/ti/controlSUITE/development_kits/~SupportFiles/F2803x_headers" --include_path="C:/ti/controlSUITE/libs/app_libs/motor_control/math_blocks/v4.0" --include_path="C:/ti/controlSUITE/libs/app_libs/motor_control/drivers/f2803x_v2.0" --define="_DEBUG" --define="LARGE_MODEL" --quiet --diag_warning=225 --preproc_with_compile --preproc_dependency="DLOG4CHC.d_raw" "../DLOG4CHC.asm"
Finished building: "../DLOG4CHC.asm"
Building file: "../DSP2803x_usDelay.asm"
Invoking: C2000 Compiler
"C:/ti/ccs1040/ccs/tools/compiler/ti-cgt-c2000_20.2.5.LTS/bin/cl2000" -v28 -ml -g --include_path="C:/ti/ccs1040/ccs/tools/compiler/ti-cgt-c2000_20.2.5.LTS/include" --include_path="C:/ti/controlSUITE/device_support/f2803x/v125/DSP2803x_headers/include" --include_path="C:/ti/controlSUITE/device_support/f2803x/v125/DSP2803x_common/include" --include_path="C:/ti/controlSUITE/libs/math/IQmath/v15c/include" --include_path="C:/ti/controlSUITE/development_kits/~SupportFiles/F2803x_headers" --include_path="C:/ti/controlSUITE/libs/app_libs/motor_control/math_blocks/v4.0" --include_path="C:/ti/controlSUITE/libs/app_libs/motor_control/drivers/f2803x_v2.0" --define="_DEBUG" --define="LARGE_MODEL" --quiet --diag_warning=225 --preproc_with_compile --preproc_dependency="DSP2803x_usDelay.d_raw" "../DSP2803x_usDelay.asm"
Finished building: "../DSP2803x_usDelay.asm"
gmake: *** No rule to make target 'C:/ti/controlSUITE2_DMC Rev/device_support/f2803x/v122/DSP2803x_headers/source/DSP2803x_GlobalVariableDefs.c', needed by 'DSP2803x_GlobalVariableDefs.obj'.
Building file: "../HVACI_Scalar-DevInit_F2803x.c"
Invoking: C2000 Compiler
"C:/ti/ccs1040/ccs/tools/compiler/ti-cgt-c2000_20.2.5.LTS/bin/cl2000" -v28 -ml -g --include_path="C:/ti/ccs1040/ccs/tools/compiler/ti-cgt-c2000_20.2.5.LTS/include" --include_path="C:/ti/controlSUITE/device_support/f2803x/v125/DSP2803x_headers/include" --include_path="C:/ti/controlSUITE/device_support/f2803x/v125/DSP2803x_common/include" --include_path="C:/ti/controlSUITE/libs/math/IQmath/v15c/include" --include_path="C:/ti/controlSUITE/development_kits/~SupportFiles/F2803x_headers" --include_path="C:/ti/controlSUITE/libs/app_libs/motor_control/math_blocks/v4.0" --include_path="C:/ti/controlSUITE/libs/app_libs/motor_control/drivers/f2803x_v2.0" --define="_DEBUG" --define="LARGE_MODEL" --quiet --diag_warning=225 --preproc_with_compile --preproc_dependency="HVACI_Scalar-DevInit_F2803x.d_raw" "../HVACI_Scalar-DevInit_F2803x.c"
Finished building: "../HVACI_Scalar-DevInit_F2803x.c"
Building file: "../HVACI_Scalar.c"
Invoking: C2000 Compiler
"C:/ti/ccs1040/ccs/tools/compiler/ti-cgt-c2000_20.2.5.LTS/bin/cl2000" -v28 -ml -g --include_path="C:/ti/ccs1040/ccs/tools/compiler/ti-cgt-c2000_20.2.5.LTS/include" --include_path="C:/ti/controlSUITE/device_support/f2803x/v125/DSP2803x_headers/include" --include_path="C:/ti/controlSUITE/device_support/f2803x/v125/DSP2803x_common/include" --include_path="C:/ti/controlSUITE/libs/math/IQmath/v15c/include" --include_path="C:/ti/controlSUITE/development_kits/~SupportFiles/F2803x_headers" --include_path="C:/ti/controlSUITE/libs/app_libs/motor_control/math_blocks/v4.0" --include_path="C:/ti/controlSUITE/libs/app_libs/motor_control/drivers/f2803x_v2.0" --define="_DEBUG" --define="LARGE_MODEL" --quiet --diag_warning=225 --preproc_with_compile --preproc_dependency="HVACI_Scalar.d_raw" "../HVACI_Scalar.c"
Finished building: "../HVACI_Scalar.c"
gmake: *** No rule to make target 'C:/ti/controlSUITE2_DMC Rev/device_support/f2803x/v122/DSP2803x_headers/cmd/DSP2803x_Headers_nonBIOS.cmd', needed by 'HVACI_Scalar.out'.
gmake: *** No rule to make target 'C:/ti/controlSUITE2_DMC Rev/libs/math/IQmath/v15c/lib/IQmath.lib', needed by 'HVACI_Scalar.out'.
gmake: Target 'all' not remade because of errors.
**** Build Finished ****