Part Number: TMS320F28379D
I am trying to run the following example but encountered an error
c28379D_cpu1_blink Failed Code generation information file does not exist.

### Starting build procedure for: c28379D_cpu1_blink ### Generating code and artifacts to 'Model specific' folder structure ### Generating code into build folder: Z:\Matlab_C2000_Prac\c28379D_cpu1_blink_ert_rtw ### Invoking Target Language Compiler on c28379D_cpu1_blink.rtw ### Using System Target File: C:\Program Files\MATLAB\R2021b\rtw\c\ert\ert.tlc ### Loading TLC function libraries ### Initial pass through model to cache user defined code ### Caching model source code ### Writing header file c28379D_cpu1_blink_types.h . ### Writing header file c28379D_cpu1_blink.h ### Writing header file rtwtypes.h ### Writing source file c28379D_cpu1_blink.c ### Writing header file c28379D_cpu1_blink_private.h ### Writing source file c28379D_cpu1_blink_data.c . ### Writing header file rtmodel.h ### Writing source file ert_main.c ### TLC code generation complete. ### Saving binary information cache.
Code Composer Studio Project
### Creating CCS Project at : Z:\Matlab_C2000_Prac\c28379D_cpu1_blink_ert_rtw\CCS_Project ### CCS project created successfully Open project in Code Composer Studio.
### Using toolchain: Texas Instruments Code Composer Studio (C2000) ### Creating 'Z:\Matlab_C2000_Prac\c28379D_cpu1_blink_ert_rtw\c28379D_cpu1_blink.mk' ... ### Building 'c28379D_cpu1_blink': "C:\PROGRA~1\MATLAB\R2021b\bin\win64\gmake" DEPRULES=1 -j5 -f c28379D_cpu1_blink.mk all Z:\Matlab_C2000_Prac\c28379D_cpu1_blink_ert_rtw>cd . Z:\Matlab_C2000_Prac\c28379D_cpu1_blink_ert_rtw>if "all" == "" ("C:\PROGRA~1\MATLAB\R2021b\bin\win64\gmake" DEPRULES=1 -j5 -f c28379D_cpu1_blink.mk all ) else ("C:\PROGRA~1\MATLAB\R2021b\bin\win64\gmake" DEPRULES=1 -j5 -f c28379D_cpu1_blink.mk all ) "Z:/Matlab C2000/02/ti-cgt-c2000_20.2.1.LTS/bin/cl2000" --abi=coffabi --compile_only --preproc_dependency="MW_c28xx_csl.dep" --preproc_with_compile --large_memory_model --silicon_version=28 --define="LARGE_MODEL" -I"/~SupportFiles/DSP280x_headers" -I"/~SupportFiles/DSP280x_headers/include" -I"Z:/Matlab C2000/02/ti-cgt-c2000_20.2.1.LTS/include" -v28 --float_support=fpu32 -ml -DF28379D -DCPU2 -DBOOT_FROM_FLASH=1 --tmu_support=tmu0 --fp_mode=relaxed -D__MW_TARGET_USE_HARDWARE_RESOURCES_H__ -DCLASSIC_INTERFACE=0 -DALLOCATIONFCN=0 -DTERMFCN=1 -DONESTEPFCN=1 -DMAT_FILE=0 -DMULTI_INSTANCE_CODE=0 -DINTEGER_CODE=0 -DMT=0 -DTID01EQ=0 -DDAEMON_MODE=1 -DXCP_CUSTOM_PLATFORM -DEXTMODE_DISABLE_ARGS_PROCESSING=1 -DMW_PIL_SCIFIFOLEN=16 -DF2837X_REG_FORMAT -DMW_F2837XD -DSTACK_SIZE=1024 -DRT -DF28379D -DCPU2 -DBOOT_FROM_FLASH=1 -DMODEL=c28379D_cpu1_blink -DNUMST=1 -DNCSTATES=0 -DHAVESTDIO -DMODEL_HAS_DYNAMICALLY_LOADED_SFCNS=0 -IZ:/Matlab_C2000_Prac -IZ:/Matlab_C2000_Prac/c28379D_cpu1_blink_ert_rtw -IC:/PROGRA~1/MATLAB/R2021b/extern/include -IC:/PROGRA~1/MATLAB/R2021b/simulink/include -IC:/PROGRA~1/MATLAB/R2021b/rtw/c/src -IC:/PROGRA~1/MATLAB/R2021b/rtw/c/src/ext_mode/common -IC:/PROGRA~1/MATLAB/R2021b/rtw/c/ert -IC:/PROGRA~3/MATLAB/SUPPOR~1/R2021b/toolbox/target/SUPPOR~1/tic2000/inc -IC:/PROGRA~1/MATLAB/R2021b/toolbox/shared/can/src/scanutil -IC:/PROGRA~3/MATLAB/SUPPOR~1/R2021b/toolbox/target/SUPPOR~1/tic2000/src -IC:/PROGRA~3/MATLAB/SUPPOR~1/R2021b/toolbox/shared/SUPPOR~1/tic2000/src -IC:/PROGRA~3/MATLAB/SUPPOR~1/R2021b/toolbox/shared/SUPPOR~1/tic2000/inc -IC:/ti/CONTRO~1/DEVICE~1/F2837xD/v190/F2837X~1/include -IC:/ti/CONTRO~1/DEVICE~1/F2837xD/v190/F2837X~4/include -IC:/ti/CONTRO~1/DEVICE~1/F2837xD/v190/F2837X~1 -IC:/PROGRA~3/MATLAB/SUPPOR~1/R2021b/toolbox/target/shared/EXTERN~1/include -IC:/PROGRA~1/MATLAB/R2021b/toolbox/rtw/targets/common/can/blocks/tlc_c --output_file="MW_c28xx_csl.obj" "Z:/Matlab_C2000_Prac/c28379D_cpu1_blink_ert_rtw/MW_c28xx_csl.c" "Z:/Matlab C2000/02/ti-cgt-c2000_20.2.1.LTS/bin/cl2000" --abi=coffabi --compile_only --preproc_dependency="MW_c28xx_board.dep" --preproc_with_compile --large_memory_model --silicon_version=28 --define="LARGE_MODEL" -I"/~SupportFiles/DSP280x_headers" -I"/~SupportFiles/DSP280x_headers/include" -I"Z:/Matlab C2000/02/ti-cgt-c2000_20.2.1.LTS/include" -v28 --float_support=fpu32 -ml -DF28379D -DCPU2 -DBOOT_FROM_FLASH=1 --tmu_support=tmu0 --fp_mode=relaxed -D__MW_TARGET_USE_HARDWARE_RESOURCES_H__ -DCLASSIC_INTERFACE=0 -DALLOCATIONFCN=0 -DTERMFCN=1 -DONESTEPFCN=1 -DMAT_FILE=0 -DMULTI_INSTANCE_CODE=0 -DINTEGER_CODE=0 -DMT=0 -DTID01EQ=0 -DDAEMON_MODE=1 -DXCP_CUSTOM_PLATFORM -DEXTMODE_DISABLE_ARGS_PROCESSING=1 -DMW_PIL_SCIFIFOLEN=16 -DF2837X_REG_FORMAT -DMW_F2837XD -DSTACK_SIZE=1024 -DRT -DF28379D -DCPU2 -DBOOT_FROM_FLASH=1 -DMODEL=c28379D_cpu1_blink -DNUMST=1 -DNCSTATES=0 -DHAVESTDIO -DMODEL_HAS_DYNAMICALLY_LOADED_SFCNS=0 -IZ:/Matlab_C2000_Prac -IZ:/Matlab_C2000_Prac/c28379D_cpu1_blink_ert_rtw -IC:/PROGRA~1/MATLAB/R2021b/extern/include -IC:/PROGRA~1/MATLAB/R2021b/simulink/include -IC:/PROGRA~1/MATLAB/R2021b/rtw/c/src -IC:/PROGRA~1/MATLAB/R2021b/rtw/c/src/ext_mode/common -IC:/PROGRA~1/MATLAB/R2021b/rtw/c/ert -IC:/PROGRA~3/MATLAB/SUPPOR~1/R2021b/toolbox/target/SUPPOR~1/tic2000/inc -IC:/PROGRA~1/MATLAB/R2021b/toolbox/shared/can/src/scanutil -IC:/PROGRA~3/MATLAB/SUPPOR~1/R2021b/toolbox/target/SUPPOR~1/tic2000/src -IC:/PROGRA~3/MATLAB/SUPPOR~1/R2021b/toolbox/shared/SUPPOR~1/tic2000/src -IC:/PROGRA~3/MATLAB/SUPPOR~1/R2021b/toolbox/shared/SUPPOR~1/tic2000/inc -IC:/ti/CONTRO~1/DEVICE~1/F2837xD/v190/F2837X~1/include -IC:/ti/CONTRO~1/DEVICE~1/F2837xD/v190/F2837X~4/include -IC:/ti/CONTRO~1/DEVICE~1/F2837xD/v190/F2837X~1 -IC:/PROGRA~3/MATLAB/SUPPOR~1/R2021b/toolbox/target/shared/EXTERN~1/include -IC:/PROGRA~1/MATLAB/R2021b/toolbox/rtw/targets/common/can/blocks/tlc_c --output_file="MW_c28xx_board.obj" "Z:/Matlab_C2000_Prac/c28379D_cpu1_blink_ert_rtw/MW_c28xx_board.c" "Z:/Matlab C2000/02/ti-cgt-c2000_20.2.1.LTS/bin/cl2000" --abi=coffabi --compile_only --preproc_dependency="MW_c28xx_xbar.dep" --preproc_with_compile --large_memory_model --silicon_version=28 --define="LARGE_MODEL" -I"/~SupportFiles/DSP280x_headers" -I"/~SupportFiles/DSP280x_headers/include" -I"Z:/Matlab C2000/02/ti-cgt-c2000_20.2.1.LTS/include" -v28 --float_support=fpu32 -ml -DF28379D -DCPU2 -DBOOT_FROM_FLASH=1 --tmu_support=tmu0 --fp_mode=relaxed -D__MW_TARGET_USE_HARDWARE_RESOURCES_H__ -DCLASSIC_INTERFACE=0 -DALLOCATIONFCN=0 -DTERMFCN=1 -DONESTEPFCN=1 -DMAT_FILE=0 -DMULTI_INSTANCE_CODE=0 -DINTEGER_CODE=0 -DMT=0 -DTID01EQ=0 -DDAEMON_MODE=1 -DXCP_CUSTOM_PLATFORM -DEXTMODE_DISABLE_ARGS_PROCESSING=1 -DMW_PIL_SCIFIFOLEN=16 -DF2837X_REG_FORMAT -DMW_F2837XD -DSTACK_SIZE=1024 -DRT -DF28379D -DCPU2 -DBOOT_FROM_FLASH=1 -DMODEL=c28379D_cpu1_blink -DNUMST=1 -DNCSTATES=0 -DHAVESTDIO -DMODEL_HAS_DYNAMICALLY_LOADED_SFCNS=0 -IZ:/Matlab_C2000_Prac -IZ:/Matlab_C2000_Prac/c28379D_cpu1_blink_ert_rtw -IC:/PROGRA~1/MATLAB/R2021b/extern/include -IC:/PROGRA~1/MATLAB/R2021b/simulink/include -IC:/PROGRA~1/MATLAB/R2021b/rtw/c/src -IC:/PROGRA~1/MATLAB/R2021b/rtw/c/src/ext_mode/common -IC:/PROGRA~1/MATLAB/R2021b/rtw/c/ert -IC:/PROGRA~3/MATLAB/SUPPOR~1/R2021b/toolbox/target/SUPPOR~1/tic2000/inc -IC:/PROGRA~1/MATLAB/R2021b/toolbox/shared/can/src/scanutil -IC:/PROGRA~3/MATLAB/SUPPOR~1/R2021b/toolbox/target/SUPPOR~1/tic2000/src -IC:/PROGRA~3/MATLAB/SUPPOR~1/R2021b/toolbox/shared/SUPPOR~1/tic2000/src -IC:/PROGRA~3/MATLAB/SUPPOR~1/R2021b/toolbox/shared/SUPPOR~1/tic2000/inc -IC:/ti/CONTRO~1/DEVICE~1/F2837xD/v190/F2837X~1/include -IC:/ti/CONTRO~1/DEVICE~1/F2837xD/v190/F2837X~4/include -IC:/ti/CONTRO~1/DEVICE~1/F2837xD/v190/F2837X~1 -IC:/PROGRA~3/MATLAB/SUPPOR~1/R2021b/toolbox/target/shared/EXTERN~1/include -IC:/PROGRA~1/MATLAB/R2021b/toolbox/rtw/targets/common/can/blocks/tlc_c --output_file="MW_c28xx_xbar.obj" "Z:/Matlab_C2000_Prac/c28379D_cpu1_blink_ert_rtw/MW_c28xx_xbar.c" "Z:/Matlab C2000/02/ti-cgt-c2000_20.2.1.LTS/bin/cl2000" --abi=coffabi --compile_only --preproc_dependency="c28379D_cpu1_blink.dep" --preproc_with_compile --large_memory_model --silicon_version=28 --define="LARGE_MODEL" -I"/~SupportFiles/DSP280x_headers" -I"/~SupportFiles/DSP280x_headers/include" -I"Z:/Matlab C2000/02/ti-cgt-c2000_20.2.1.LTS/include" -v28 --float_support=fpu32 -ml -DF28379D -DCPU2 -DBOOT_FROM_FLASH=1 --tmu_support=tmu0 --fp_mode=relaxed -D__MW_TARGET_USE_HARDWARE_RESOURCES_H__ -DCLASSIC_INTERFACE=0 -DALLOCATIONFCN=0 -DTERMFCN=1 -DONESTEPFCN=1 -DMAT_FILE=0 -DMULTI_INSTANCE_CODE=0 -DINTEGER_CODE=0 -DMT=0 -DTID01EQ=0 -DDAEMON_MODE=1 -DXCP_CUSTOM_PLATFORM -DEXTMODE_DISABLE_ARGS_PROCESSING=1 -DMW_PIL_SCIFIFOLEN=16 -DF2837X_REG_FORMAT -DMW_F2837XD -DSTACK_SIZE=1024 -DRT -DF28379D -DCPU2 -DBOOT_FROM_FLASH=1 -DMODEL=c28379D_cpu1_blink -DNUMST=1 -DNCSTATES=0 -DHAVESTDIO -DMODEL_HAS_DYNAMICALLY_LOADED_SFCNS=0 -IZ:/Matlab_C2000_Prac -IZ:/Matlab_C2000_Prac/c28379D_cpu1_blink_ert_rtw -IC:/PROGRA~1/MATLAB/R2021b/extern/include -IC:/PROGRA~1/MATLAB/R2021b/simulink/include -IC:/PROGRA~1/MATLAB/R2021b/rtw/c/src -IC:/PROGRA~1/MATLAB/R2021b/rtw/c/src/ext_mode/common -IC:/PROGRA~1/MATLAB/R2021b/rtw/c/ert -IC:/PROGRA~3/MATLAB/SUPPOR~1/R2021b/toolbox/target/SUPPOR~1/tic2000/inc -IC:/PROGRA~1/MATLAB/R2021b/toolbox/shared/can/src/scanutil -IC:/PROGRA~3/MATLAB/SUPPOR~1/R2021b/toolbox/target/SUPPOR~1/tic2000/src -IC:/PROGRA~3/MATLAB/SUPPOR~1/R2021b/toolbox/shared/SUPPOR~1/tic2000/src -IC:/PROGRA~3/MATLAB/SUPPOR~1/R2021b/toolbox/shared/SUPPOR~1/tic2000/inc -IC:/ti/CONTRO~1/DEVICE~1/F2837xD/v190/F2837X~1/include -IC:/ti/CONTRO~1/DEVICE~1/F2837xD/v190/F2837X~4/include -IC:/ti/CONTRO~1/DEVICE~1/F2837xD/v190/F2837X~1 -IC:/PROGRA~3/MATLAB/SUPPOR~1/R2021b/toolbox/target/shared/EXTERN~1/include -IC:/PROGRA~1/MATLAB/R2021b/toolbox/rtw/targets/common/can/blocks/tlc_c --output_file="c28379D_cpu1_blink.obj" "Z:/Matlab_C2000_Prac/c28379D_cpu1_blink_ert_rtw/c28379D_cpu1_blink.c" "Z:/Matlab C2000/02/ti-cgt-c2000_20.2.1.LTS/bin/cl2000" --abi=coffabi --compile_only --preproc_dependency="c28379D_cpu1_blink_data.dep" --preproc_with_compile --large_memory_model --silicon_version=28 --define="LARGE_MODEL" -I"/~SupportFiles/DSP280x_headers" -I"/~SupportFiles/DSP280x_headers/include" -I"Z:/Matlab C2000/02/ti-cgt-c2000_20.2.1.LTS/include" -v28 --float_support=fpu32 -ml -DF28379D -DCPU2 -DBOOT_FROM_FLASH=1 --tmu_support=tmu0 --fp_mode=relaxed -D__MW_TARGET_USE_HARDWARE_RESOURCES_H__ -DCLASSIC_INTERFACE=0 -DALLOCATIONFCN=0 -DTERMFCN=1 -DONESTEPFCN=1 -DMAT_FILE=0 -DMULTI_INSTANCE_CODE=0 -DINTEGER_CODE=0 -DMT=0 -DTID01EQ=0 -DDAEMON_MODE=1 -DXCP_CUSTOM_PLATFORM -DEXTMODE_DISABLE_ARGS_PROCESSING=1 -DMW_PIL_SCIFIFOLEN=16 -DF2837X_REG_FORMAT -DMW_F2837XD -DSTACK_SIZE=1024 -DRT -DF28379D -DCPU2 -DBOOT_FROM_FLASH=1 -DMODEL=c28379D_cpu1_blink -DNUMST=1 -DNCSTATES=0 -DHAVESTDIO -DMODEL_HAS_DYNAMICALLY_LOADED_SFCNS=0 -IZ:/Matlab_C2000_Prac -IZ:/Matlab_C2000_Prac/c28379D_cpu1_blink_ert_rtw -IC:/PROGRA~1/MATLAB/R2021b/extern/include -IC:/PROGRA~1/MATLAB/R2021b/simulink/include -IC:/PROGRA~1/MATLAB/R2021b/rtw/c/src -IC:/PROGRA~1/MATLAB/R2021b/rtw/c/src/ext_mode/common -IC:/PROGRA~1/MATLAB/R2021b/rtw/c/ert -IC:/PROGRA~3/MATLAB/SUPPOR~1/R2021b/toolbox/target/SUPPOR~1/tic2000/inc -IC:/PROGRA~1/MATLAB/R2021b/toolbox/shared/can/src/scanutil -IC:/PROGRA~3/MATLAB/SUPPOR~1/R2021b/toolbox/target/SUPPOR~1/tic2000/src -IC:/PROGRA~3/MATLAB/SUPPOR~1/R2021b/toolbox/shared/SUPPOR~1/tic2000/src -IC:/PROGRA~3/MATLAB/SUPPOR~1/R2021b/toolbox/shared/SUPPOR~1/tic2000/inc -IC:/ti/CONTRO~1/DEVICE~1/F2837xD/v190/F2837X~1/include -IC:/ti/CONTRO~1/DEVICE~1/F2837xD/v190/F2837X~4/include -IC:/ti/CONTRO~1/DEVICE~1/F2837xD/v190/F2837X~1 -IC:/PROGRA~3/MATLAB/SUPPOR~1/R2021b/toolbox/target/shared/EXTERN~1/include -IC:/PROGRA~1/MATLAB/R2021b/toolbox/rtw/targets/common/can/blocks/tlc_c --output_file="c28379D_cpu1_blink_data.obj" "Z:/Matlab_C2000_Prac/c28379D_cpu1_blink_ert_rtw/c28379D_cpu1_blink_data.c" gmake: *** No rule to make target `Z:/Matlab\', needed by `c2837xDBoard_Realtime_Support.obj'. Stop. gmake: *** Waiting for unfinished jobs.... Z:\Matlab_C2000_Prac\c28379D_cpu1_blink_ert_rtw>echo The make command returned an error of 2 The make command returned an error of 2 Z:\Matlab_C2000_Prac\c28379D_cpu1_blink_ert_rtw>exit /B 1 ### Creating HTML report file index.html ### Build procedure for c28379D_cpu1_blink aborted due to an error.
Build Summary
Top model targets built: Model Action Rebuild Reason ==============================================================================
c28379D_cpu1_blink Failed Code generation information file does not exist.
0 of 1 models built (0 models already up to date) Build duration: 0h 0m 10.3s
Error(s) encountered while building "c28379D_cpu1_blink"
Component:Simulink | Category:Block diagram error
Any solution for this kind of error.
Thanks