Part Number: TMS320F28062F-Q1
We use TMS320F28062F-Q1 control board to control a new delta connected permanent magnet synchronous motor. The motor parameters are :
Stator Resistance(phase to phase):5.6mΩ;Stator Inductance (phase to phase)20uH
Maxspeed:70000rpm;Number of Pole Pairs:1;Rated current:260A;The open circuit back EMF@70000rpm:11.625V, DC Bus Voltage:24V;
USER_ADC_FULL_SCALE_VOLTAGE_V:27.3V,
USER_VOLTAGE_FILTER_POLE_Hz: (1167)
PWM FREQ:25kHz
The problem now is that when the motor starts with load, the actual speed of the motor is 0, but the speed estimated by FAST is 4000rpm (the given reference speed is 4000rpm),