Part Number: TMS320F280025
Hello support team,
we are having a problem with PLL Reference Clock Lost Detection and we cannot find the root cause.
Our SW settings are:
- PLLSYSCLK = PLL with INTOSC2 (100MHz)
- Missing Clock Detection (default on)
- PLL Reference Clock Detection (MCDCR.SYSREF_LOST_MCD_EN=1)
- DCC clock tolerance (Allowable Frequency Tolerance 7% + tolerance desired 1%). Detection time = 324µs
- NMI Interrupt simulates SIMRESET
About 50% number of our devices performs reset with above settings.
If we disable PLL Reference Clock Detection (delete code line MCDCR.SYSREF_LOST_MCD_EN=1), there are no reset anymore.
As our understanding: 1µs (detection time of PLL) < the clock missing time < 324µs (detection time of DCC) < 819,2 µs (detection time of MCD)
Could you please tell us which are the posible causes of this reset behaviour?
Thank you and regards,
Quy