Hi All,
Which application kit and the MCU / DSP (with optimized recommendations: power drives ...etc ) you recommend for PMSM ?
Input Voltage - 30 to 45 V
Max.current - 15 A
Sensored and sensorless Field Oriented Control
CAN
extra: more than 128 KB flash.
Thank You
Roberto