Part Number: C2000-3P-SEARCH
We are looking for a solution for our Application and kindly suggest any reference design available from TI. Please find the below specifications.
Specifications :
1. Converter Input Voltage:
- AC 1 phase*230VAC (180-265VAC)
- AC 3 Phase *230VAC (180-265VAC)
- AC 3Phase *415VAC (370-500VAC)
- AC 2Phase * 415VAC (370-500VAC)
- Solar DC 100-600VDC
2. Converter Output Voltage/current :
- 310VDC, ±5V, 10A
3. Converter output power : 3 KW
4. Power factor: 1
5. Protections: Output short ckt, earth leakage, Etc. ( The system should have all Input & output protections)
6. Efficiency : > 97.5 %
Application Block Diagram: