Part Number: DRV8301-HC-C2-KIT
Other Parts Discussed in Thread: TMS320F280039C, DESIGNDRIVE
Hi
we are looking for a suggestion on sinusoidal control BLDC motor with resolver/encoder part which is compatible with DRV8301-HC-C2-KIT.
on specification:
Maximum rated voltage: 28 Volts
speed: 5000 rpm
we are looking for one to one compatible motor with DRV8301-HC-C2-KIT.
Thanks