#define MTR1_XBAR_TRIP_ADDRL XBAR_O_TRIP7MUX0TO15CFG (doubt line)
#define MTR1_XBAR_TRIP_ADDRH XBAR_O_TRIP7MUX16TO31CFG (doubt line)
#define MTR1_IDC_XBAR_EPWM_MUX XBAR_EPWM_MUX05_CMPSS3_CTRIPL // CMPSS3-LP
#define MTR1_IDC_XBAR_MUX XBAR_MUX05 // CMPSS3-LP
#define MTR1_IU_XBAR_EPWM_MUX XBAR_EPWM_MUX00_CMPSS1_CTRIPH // CMPSS1-HP
#define MTR1_IV_XBAR_EPWM_MUX XBAR_EPWM_MUX04_CMPSS3_CTRIPH_OR_L // CMPSS3-HP&LP
#define MTR1_IW_XBAR_EPWM_MUX XBAR_EPWM_MUX01_CMPSS1_CTRIPL // CMPSS1-LP
#define MTR1_IU_XBAR_MUX XBAR_MUX00 // CMPSS1-HP
#define MTR1_IV_XBAR_MUX XBAR_MUX04 // CMPSS3-HP&LP
#define MTR1_IW_XBAR_MUX XBAR_MUX01 // CMPSS1-LP
#define MTR1_XBAR_INPUT1 XBAR_INPUT1
#define MTR1_TZ_OSHT1 EPWM_TZ_SIGNAL_OSHT1
#define MTR1_XBAR_TRIP XBAR_TRIP7 (doubt line)
#define MTR1_DCTRIPIN EPWM_DC_COMBINATIONAL_TRIPIN7
#define MTR1_IU_XBAR_OUT_MUX XBAR_OUT_MUX00_CMPSS1_CTRIPOUTH // CMPSS1-HP
#define MTR1_IV_XBAR_OUT_MUX XBAR_OUT_MUX04_CMPSS3_CTRIPOUTH_OR_L // CMPSS3-HP&LP
#define MTR1_IW_XBAR_OUT_MUX XBAR_OUT_MUX01_CMPSS1_CTRIPOUTL // CMPSS1-LP
im working in bldc motor control project ,im stuck here while debugging,
TRIPIN has TRIPIN 4 - TRIP 12 specifically why TRIP7 is selected ,can anyone explain this process.
Thanks in advance.