Part Number: TMS320F28035
Other Parts Discussed in Thread: C2000WARE
**** Build of configuration Debug for project KADD008U2 ****
"D:\\ti\\ccs1220\\ccs\\utils\\bin\\gmake" -k -j 16 all -O
gmake[1]: 'KADD008_U2.out' is up to date.
Building file: "../CMD/DSP2803x_Headers_nonBIOS.cmd"
Building file: "../CMD/F28035.cmd"
Building file: "../LIB/SFO_TI_Build_V6.lib"
Building file: "../LIB/rts2800_ml.lib"
Invoking: C2000 Linker
Invoking: C2000 Linker
Invoking: C2000 Linker
Invoking: C2000 Linker
"D:/ti/ccs1220/ccs/tools/compiler/ti-cgt-c2000_22.6.0.LTS/bin/cl2000" -v28 -ml -mt --advice:performance=all --define=_DEBUG --define=LARGE_MODEL -g --diag_wrap=off --display_error_number --issue_remarks --quiet --abi=coffabi --asm_directory="E:/0.MCU_Code/00.CCS12/0.UDS/0.KQ71/KQ71_UDS_V14.C.2_20221212/APP/KADD008U2/Debug" --asm_extension=asm -z -m"KADD008_U2.map" --stack_size=0x200 --warn_sections -i"D:/ti/ccs1220/ccs/tools/compiler/ti-cgt-c2000_22.6.0.LTS/lib" -i"E:/0.MCU_Code/00.CCS12/0.UDS/0.KQ71/KQ71_UDS_V14.C.2_20221212/APP/KADD008U2" -i"E:/0.MCU_Code/00.CCS12/0.UDS/0.KQ71/KQ71_UDS_V14.C.2_20221212/APP/KADD008U2/LIB" -i"D:/ti/ccs1220/ccs/tools/compiler/ti-cgt-c2000_22.6.0.LTS/include" --reread_libs --diag_wrap=off --display_error_number --xml_link_info="KADD008U2_linkInfo.xml" --entry_point=_c_int00 --rom_model -o "CMD/DSP2803x_Headers_nonBIOS.out" "../CMD/DSP2803x_Headers_nonBIOS.cmd"
"D:/ti/ccs1220/ccs/tools/compiler/ti-cgt-c2000_22.6.0.LTS/bin/cl2000" -v28 -ml -mt --advice:performance=all --define=_DEBUG --define=LARGE_MODEL -g --diag_wrap=off --display_error_number --issue_remarks --quiet --abi=coffabi --asm_directory="E:/0.MCU_Code/00.CCS12/0.UDS/0.KQ71/KQ71_UDS_V14.C.2_20221212/APP/KADD008U2/Debug" --asm_extension=asm -z -m"KADD008_U2.map" --stack_size=0x200 --warn_sections -i"D:/ti/ccs1220/ccs/tools/compiler/ti-cgt-c2000_22.6.0.LTS/lib" -i"E:/0.MCU_Code/00.CCS12/0.UDS/0.KQ71/KQ71_UDS_V14.C.2_20221212/APP/KADD008U2" -i"E:/0.MCU_Code/00.CCS12/0.UDS/0.KQ71/KQ71_UDS_V14.C.2_20221212/APP/KADD008U2/LIB" -i"D:/ti/ccs1220/ccs/tools/compiler/ti-cgt-c2000_22.6.0.LTS/include" --reread_libs --diag_wrap=off --display_error_number --xml_link_info="KADD008U2_linkInfo.xml" --entry_point=_c_int00 --rom_model -o "CMD/F28035.out" "../CMD/F28035.cmd"
"D:/ti/ccs1220/ccs/tools/compiler/ti-cgt-c2000_22.6.0.LTS/bin/cl2000" -v28 -ml -mt --advice:performance=all --define=_DEBUG --define=LARGE_MODEL -g --diag_wrap=off --display_error_number --issue_remarks --quiet --abi=coffabi --asm_directory="E:/0.MCU_Code/00.CCS12/0.UDS/0.KQ71/KQ71_UDS_V14.C.2_20221212/APP/KADD008U2/Debug" --asm_extension=asm -z -m"../LIB/Debug/KADD008_U2.map" --stack_size=0x200 --warn_sections -i"D:/ti/ccs1220/ccs/tools/compiler/ti-cgt-c2000_22.6.0.LTS/lib" -i"E:/0.MCU_Code/00.CCS12/0.UDS/0.KQ71/KQ71_UDS_V14.C.2_20221212/APP/KADD008U2" -i"E:/0.MCU_Code/00.CCS12/0.UDS/0.KQ71/KQ71_UDS_V14.C.2_20221212/APP/KADD008U2/LIB" -i"D:/ti/ccs1220/ccs/tools/compiler/ti-cgt-c2000_22.6.0.LTS/include" --reread_libs --diag_wrap=off --display_error_number --xml_link_info="KADD008U2_linkInfo.xml" --entry_point=_c_int00 --rom_model -o "LIB/SFO_TI_Build_V6.out" "../LIB/SFO_TI_Build_V6.lib"
"D:/ti/ccs1220/ccs/tools/compiler/ti-cgt-c2000_22.6.0.LTS/bin/cl2000" -v28 -ml -mt --advice:performance=all --define=_DEBUG --define=LARGE_MODEL -g --diag_wrap=off --display_error_number --issue_remarks --quiet --abi=coffabi --asm_directory="E:/0.MCU_Code/00.CCS12/0.UDS/0.KQ71/KQ71_UDS_V14.C.2_20221212/APP/KADD008U2/Debug" --asm_extension=asm -z -m"../LIB/Debug/KADD008_U2.map" --stack_size=0x200 --warn_sections -i"D:/ti/ccs1220/ccs/tools/compiler/ti-cgt-c2000_22.6.0.LTS/lib" -i"E:/0.MCU_Code/00.CCS12/0.UDS/0.KQ71/KQ71_UDS_V14.C.2_20221212/APP/KADD008U2" -i"E:/0.MCU_Code/00.CCS12/0.UDS/0.KQ71/KQ71_UDS_V14.C.2_20221212/APP/KADD008U2/LIB" -i"D:/ti/ccs1220/ccs/tools/compiler/ti-cgt-c2000_22.6.0.LTS/include" --reread_libs --diag_wrap=off --display_error_number --xml_link_info="KADD008U2_linkInfo.xml" --entry_point=_c_int00 --rom_model -o "LIB/rts2800_ml.out" "../LIB/rts2800_ml.lib"
remark #10209-D: automatic RTS selection: linking in index library "libc.a"
>> Compilation failure
CMD/subdir_rules.mk:9: recipe for target 'CMD/DSP2803x_Headers_nonBIOS.out' failed
warning #10211-D: cannot resolve archive D:/ti/ccs1220/ccs/tools/compiler/ti-cgt-c2000_22.6.0.LTS/lib/libc.a to a compatible library, as no input files have been encountered
fatal error #10009: no input files
gmake[1]: *** [CMD/DSP2803x_Headers_nonBIOS.out] Error 1
remark #10209-D: automatic RTS selection: linking in index library "libc.a"
>> Compilation failure
LIB/subdir_rules.mk:9: recipe for target 'LIB/SFO_TI_Build_V6.out' failed
warning #10211-D: cannot resolve archive D:/ti/ccs1220/ccs/tools/compiler/ti-cgt-c2000_22.6.0.LTS/lib/libc.a to a compatible library, as no input files have been encountered
fatal error #10009: no input files
"../CMD/F28035.cmd", line 125: warning #10068-D: no matching section
"../CMD/F28035.cmd", line 128: warning #10068-D: no matching section
undefined first referenced
symbol in file
--------- ----------------
_main D:/ti/ccs1220/ccs/tools/compiler/ti-cgt-c2000_22.6.0.LTS/lib/rts2800_ml.lib<args_main.c.obj>
error #10234-D: unresolved symbols remain
error #10010: errors encountered during linking; "CMD/F28035.out" not built
gmake[1]: *** [LIB/SFO_TI_Build_V6.out] Error 1
>> Compilation failure
CMD/subdir_rules.mk:16: recipe for target 'CMD/F28035.out' failed
gmake[1]: *** [CMD/F28035.out] Error 1
>> Compilation failure
LIB/subdir_rules.mk:16: recipe for target 'LIB/rts2800_ml.out' failed
warning #10247-D: creating output section ".text" without a SECTIONS specification
warning #10247-D: creating output section ".cinit" without a SECTIONS specification
warning #10247-D: creating output section ".reset" without a SECTIONS specification
warning #10247-D: creating output section ".ebss" without a SECTIONS specification
undefined first referenced
symbol in file
--------- ----------------
_main ../LIB/rts2800_ml.lib<args_main.obj>
error #10234-D: unresolved symbols remain
fatal error #6001: cannot open file "../LIB/Debug/KADD008_U2.map": No such file or directory
gmake[1]: *** [LIB/rts2800_ml.out] Error 1
gmake[1]: Target 'secondary-outputs' not remade because of errors.
makefile:182: recipe for target 'all' failed
gmake: *** [all] Error 2
**** Build Finished ****