Part Number: C2000WARE-DIGITALPOWER-SDK
Other Parts Discussed in Thread: TIDM-02013
Hi Team, Greetings!
We are working on developing an EV Charger. Do you have any application note or reference design for the full H-bridge LLC with the C2000 microcontrollers.
Our Requirement is:
1 Input voltage: 800V - 1000 V
2 Input current: 15A - 20A
3 Switching Frequency (Fsw: 75KHZ - 200 KHZ)
4 Output voltage: 500V - 1000V
5 Output Current: 100A
Please recommend a reference design from TI and microcontroller suitable for FB-LLC.
Thank you in advance!
Regards,
Chaithanya