Part Number: TMDSCNCD28379D
Hİ, I want to use the TMDSCNCD28379D board and an inverter with 110kW. My board may be damaged by reverse currents so I need to use optocoupler. However, I don't know what should I pay attention to when choosing an optocoupler. Is there an optocoupler you can recommend for the features I have specified? What values should I pay attention to when choosing an optocoupler?
max. DC input voltage: 1100 V
Max. DC input current: 30Ax10
MPPT voltage range: 200-1000 V
Recommended MPPT operating voltage: 600V
Number of MPPT: 10
max. input sequences per MPPT: 2
Output power: 110kW
Max output power: 121kkVA
Max output current :174.6 A
Frequency: 50Hz
Efficiency: 98.7%
Humidity range: 0-95%
Temperature range: -25~+60°C