Part Number: TMS320F28075
<CLAShared.h>
.
.
.
typedef struct _CPU_TO_CLA_MSG_RAM
{
Uint16 mep;
Uint16 dumy;
Uint16 ptvalue[4];
float32 KI_REF;
CNTL_CON OP_CH[4];
} CPU_TO_CLA_MSG_RAM;
#define CPU_TO_CLA_MSG_DEFAULT { 0, 0,\
KI_REF_Const, \
{(Uint16)&CvT.test_value[0] , (Uint16)&CvT.test_value[1] ,(Uint16)&CvT.test_value[2] , (Uint16)&CvT.test_value[3] },\
{{0, 0., 42., 0., 100., 100., 36., 34., 0, 0},\
{0, 0., 42., 0., 100., 100., 36., 34., 0, 0},\
{0, 0., 42., 0., 100., 100., 36., 34., 0, 0},\
{0, 0., 42., 0., 100., 100., 36., 34., 0, 0}}\
}
.
.
.
<Main.c>
.
.
.
#pragma DATA_SECTION(CpuMsg,"CpuToCla1MsgRAM")
CPU_TO_CLA_MSG_RAM CpuMsg = CPU_TO_CLA_MSG_DEFAULT;.
.
.
.
after [Build all]
#1045-D extra braces are nonstandard main.c /BB100_4CH line 18 C/C++ Problem
#1238-D excess initializers are ignored main.c /BB100_4CH line 18 C/C++ Problem
Variables and define values are not connected.
What went wrong?