Other Parts Discussed in Thread: C2000WARE
Hi,
Version: Version: 12.5.0.00007
C:C:\ti\c2000\C2000Ware_MotorControl_SDK_5_00_00_00\solutions\boostxl_posmgr\f28003x\ccs
I imported the above routine after compilation can not generate VCD files, SVG files do
I import C:\ti\c2000\C2000Ware_5_00_00_00\driverlib\f28003x\examples\ The clb routine under CLB will also open normally
Fullscreen
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
**** Clean-only build of configuration F28003x_RAM for project pto_pulsegen_demo_f28003x ****
"C:\\ti\\ccs1250\\ccs\\utils\\bin\\gmake" -k -j 8 clean -O
DEL /F "syscfg\board.h" "syscfg\board.cmd.genlibs" "syscfg\pinmux.csv" "syscfg\c2000ware_libraries.cmd.genlibs" "syscfg\c2000ware_libraries.h" "syscfg\clocktree.h" "syscfg\board.c" "syscfg\board.opt" "syscfg\c2000ware_libraries.opt" "syscfg\c2000ware_libraries.c" "pto_pulsegen_demo_f28003x.out"
DEL /F "device\device.obj" "device\f28003x_codestartbranch.obj" "source\pto_pulsegen_main.obj" "source\pulsegen.obj" "syscfg\board.obj" "syscfg\c2000ware_libraries.obj"
DEL /F "device\device.d" "source\pto_pulsegen_main.d" "source\pulsegen.d" "syscfg\board.d" "syscfg\c2000ware_libraries.d"
DEL /F "device\f28003x_codestartbranch.d"
RMDIR /S/Q "syscfg\"
找不到 D:\TI\Project\TMS320F280039C\pto_pulsegen_demo_f28003x\F28003x_RAM\device\f28003x_codestartbranch.d
Finished clean
**** Build Finished ****
**** Build of configuration F28003x_RAM for project pto_pulsegen_demo_f28003x ****
"C:\\ti\\ccs1250\\ccs\\utils\\bin\\gmake" -k -j 8 all -O
Building file: "../source/pulsegen_f28003x.syscfg"
Invoking: SysConfig
XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX
**** Clean-only build of configuration F28003x_RAM for project pto_pulsegen_demo_f28003x **** "C:\\ti\\ccs1250\\ccs\\utils\\bin\\gmake" -k -j 8 clean -O DEL /F "syscfg\board.h" "syscfg\board.cmd.genlibs" "syscfg\pinmux.csv" "syscfg\c2000ware_libraries.cmd.genlibs" "syscfg\c2000ware_libraries.h" "syscfg\clocktree.h" "syscfg\board.c" "syscfg\board.opt" "syscfg\c2000ware_libraries.opt" "syscfg\c2000ware_libraries.c" "pto_pulsegen_demo_f28003x.out" DEL /F "device\device.obj" "device\f28003x_codestartbranch.obj" "source\pto_pulsegen_main.obj" "source\pulsegen.obj" "syscfg\board.obj" "syscfg\c2000ware_libraries.obj" DEL /F "device\device.d" "source\pto_pulsegen_main.d" "source\pulsegen.d" "syscfg\board.d" "syscfg\c2000ware_libraries.d" DEL /F "device\f28003x_codestartbranch.d" RMDIR /S/Q "syscfg\" 找不到 D:\TI\Project\TMS320F280039C\pto_pulsegen_demo_f28003x\F28003x_RAM\device\f28003x_codestartbranch.d Finished clean **** Build Finished **** **** Build of configuration F28003x_RAM for project pto_pulsegen_demo_f28003x **** "C:\\ti\\ccs1250\\ccs\\utils\\bin\\gmake" -k -j 8 all -O Building file: "../source/pulsegen_f28003x.syscfg" Invoking: SysConfig "C:/ti/ccs1250/ccs/utils/sysconfig_1.18.0/sysconfig_cli.bat" -s "C:/ti/c2000/C2000Ware_MotorControl_SDK_5_00_00_00/c2000ware/.metadata/sdk.json" -d "F28003x" --script "D:/TI/Project/TMS320F280039C/pto_pulsegen_demo_f28003x/source/pulsegen_f28003x.syscfg" -o "syscfg" --package 100PZ --part F28003x_100PZ --compiler ccs Running script... Validating... Generating Code (pulsegen_f28003x.syscfg)... Writing D:\TI\Project\TMS320F280039C\pto_pulsegen_demo_f28003x\F28003x_RAM\syscfg\board.c... Writing D:\TI\Project\TMS320F280039C\pto_pulsegen_demo_f28003x\F28003x_RAM\syscfg\board.h... Writing D:\TI\Project\TMS320F280039C\pto_pulsegen_demo_f28003x\F28003x_RAM\syscfg\board.cmd.genlibs... Writing D:\TI\Project\TMS320F280039C\pto_pulsegen_demo_f28003x\F28003x_RAM\syscfg\board.opt... Writing D:\TI\Project\TMS320F280039C\pto_pulsegen_demo_f28003x\F28003x_RAM\syscfg\pinmux.csv... Writing D:\TI\Project\TMS320F280039C\pto_pulsegen_demo_f28003x\F28003x_RAM\syscfg\c2000ware_libraries.cmd.genlibs... Writing D:\TI\Project\TMS320F280039C\pto_pulsegen_demo_f28003x\F28003x_RAM\syscfg\c2000ware_libraries.opt... Writing D:\TI\Project\TMS320F280039C\pto_pulsegen_demo_f28003x\F28003x_RAM\syscfg\c2000ware_libraries.c... Writing D:\TI\Project\TMS320F280039C\pto_pulsegen_demo_f28003x\F28003x_RAM\syscfg\c2000ware_libraries.h... Writing D:\TI\Project\TMS320F280039C\pto_pulsegen_demo_f28003x\F28003x_RAM\syscfg\clocktree.h... Finished building: "../source/pulsegen_f28003x.syscfg" Building file: "../device/f28003x_codestartbranch.asm" Invoking: C2000 Compiler "C:/ti/ccs1250/ccs/tools/compiler/ti-cgt-c2000_22.6.1.LTS/bin/cl2000" -v28 -ml -mt --cla_support=cla2 --float_support=fpu32 --tmu_support=tmu1 --vcu_support=vcrc -O1 --opt_for_speed=5 --fp_mode=relaxed --include_path="D:/TI/Project/TMS320F280039C/pto_pulsegen_demo_f28003x" --include_path="C:/ti/c2000/C2000Ware_MotorControl_SDK_5_00_00_00/c2000ware/driverlib/f28003x/driverlib" --include_path="D:/TI/Project/TMS320F280039C/pto_pulsegen_demo_f28003x/device" --include_path="D:/TI/Project/TMS320F280039C/pto_pulsegen_demo_f28003x/include" --include_path="D:/TI/Project/TMS320F280039C/pto_pulsegen_libproj_f28003x/include" --include_path="C:/ti/ccs1250/ccs/tools/compiler/ti-cgt-c2000_22.6.1.LTS/include" --define=CPU1 --define=_LAUNCHXL_F280039C --define=_F28003x --define=DEBUG --float_operations_allowed=32 --diag_suppress=10063 --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --abi=eabi --ramfunc=on --preproc_with_compile --preproc_dependency="device/f28003x_codestartbranch.d_raw" --include_path="D:/TI/Project/TMS320F280039C/pto_pulsegen_demo_f28003x/F28003x_RAM/syscfg" --obj_directory="device" --cmd_file="syscfg/board.opt" --cmd_file="syscfg/c2000ware_libraries.opt" "../device/f28003x_codestartbranch.asm" Finished building: "../device/f28003x_codestartbranch.asm" Building file: "../source/pulsegen.c" Invoking: C2000 Compiler "C:/ti/ccs1250/ccs/tools/compiler/ti-cgt-c2000_22.6.1.LTS/bin/cl2000" -v28 -ml -mt --cla_support=cla2 --float_support=fpu32 --tmu_support=tmu1 --vcu_support=vcrc -O1 --opt_for_speed=5 --fp_mode=relaxed --include_path="D:/TI/Project/TMS320F280039C/pto_pulsegen_demo_f28003x" --include_path="C:/ti/c2000/C2000Ware_MotorControl_SDK_5_00_00_00/c2000ware/driverlib/f28003x/driverlib" --include_path="D:/TI/Project/TMS320F280039C/pto_pulsegen_demo_f28003x/device" --include_path="D:/TI/Project/TMS320F280039C/pto_pulsegen_demo_f28003x/include" --include_path="D:/TI/Project/TMS320F280039C/pto_pulsegen_libproj_f28003x/include" --include_path="C:/ti/ccs1250/ccs/tools/compiler/ti-cgt-c2000_22.6.1.LTS/include" --define=CPU1 --define=_LAUNCHXL_F280039C --define=_F28003x --define=DEBUG --float_operations_allowed=32 --diag_suppress=10063 --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --abi=eabi --ramfunc=on --preproc_with_compile --preproc_dependency="source/pulsegen.d_raw" --include_path="D:/TI/Project/TMS320F280039C/pto_pulsegen_demo_f28003x/F28003x_RAM/syscfg" --obj_directory="source" --cmd_file="syscfg/board.opt" --cmd_file="syscfg/c2000ware_libraries.opt" "../source/pulsegen.c" Finished building: "../source/pulsegen.c" Building file: "syscfg/board.c" Invoking: C2000 Compiler "C:/ti/ccs1250/ccs/tools/compiler/ti-cgt-c2000_22.6.1.LTS/bin/cl2000" -v28 -ml -mt --cla_support=cla2 --float_support=fpu32 --tmu_support=tmu1 --vcu_support=vcrc -O1 --opt_for_speed=5 --fp_mode=relaxed --include_path="D:/TI/Project/TMS320F280039C/pto_pulsegen_demo_f28003x" --include_path="C:/ti/c2000/C2000Ware_MotorControl_SDK_5_00_00_00/c2000ware/driverlib/f28003x/driverlib" --include_path="D:/TI/Project/TMS320F280039C/pto_pulsegen_demo_f28003x/device" --include_path="D:/TI/Project/TMS320F280039C/pto_pulsegen_demo_f28003x/include" --include_path="D:/TI/Project/TMS320F280039C/pto_pulsegen_libproj_f28003x/include" --include_path="C:/ti/ccs1250/ccs/tools/compiler/ti-cgt-c2000_22.6.1.LTS/include" --define=CPU1 --define=_LAUNCHXL_F280039C --define=_F28003x --define=DEBUG --float_operations_allowed=32 --diag_suppress=10063 --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --abi=eabi --ramfunc=on --preproc_with_compile --preproc_dependency="syscfg/board.d_raw" --include_path="D:/TI/Project/TMS320F280039C/pto_pulsegen_demo_f28003x/F28003x_RAM/syscfg" --obj_directory="syscfg" --cmd_file="syscfg/board.opt" --cmd_file="syscfg/c2000ware_libraries.opt" "syscfg/board.c" Finished building: "syscfg/board.c" Building file: "syscfg/c2000ware_libraries.c" Invoking: C2000 Compiler "C:/ti/ccs1250/ccs/tools/compiler/ti-cgt-c2000_22.6.1.LTS/bin/cl2000" -v28 -ml -mt --cla_support=cla2 --float_support=fpu32 --tmu_support=tmu1 --vcu_support=vcrc -O1 --opt_for_speed=5 --fp_mode=relaxed --include_path="D:/TI/Project/TMS320F280039C/pto_pulsegen_demo_f28003x" --include_path="C:/ti/c2000/C2000Ware_MotorControl_SDK_5_00_00_00/c2000ware/driverlib/f28003x/driverlib" --include_path="D:/TI/Project/TMS320F280039C/pto_pulsegen_demo_f28003x/device" --include_path="D:/TI/Project/TMS320F280039C/pto_pulsegen_demo_f28003x/include" --include_path="D:/TI/Project/TMS320F280039C/pto_pulsegen_libproj_f28003x/include" --include_path="C:/ti/ccs1250/ccs/tools/compiler/ti-cgt-c2000_22.6.1.LTS/include" --define=CPU1 --define=_LAUNCHXL_F280039C --define=_F28003x --define=DEBUG --float_operations_allowed=32 --diag_suppress=10063 --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --abi=eabi --ramfunc=on --preproc_with_compile --preproc_dependency="syscfg/c2000ware_libraries.d_raw" --include_path="D:/TI/Project/TMS320F280039C/pto_pulsegen_demo_f28003x/F28003x_RAM/syscfg" --obj_directory="syscfg" --cmd_file="syscfg/board.opt" --cmd_file="syscfg/c2000ware_libraries.opt" "syscfg/c2000ware_libraries.c" Finished building: "syscfg/c2000ware_libraries.c" Building file: "../device/device.c" Invoking: C2000 Compiler "C:/ti/ccs1250/ccs/tools/compiler/ti-cgt-c2000_22.6.1.LTS/bin/cl2000" -v28 -ml -mt --cla_support=cla2 --float_support=fpu32 --tmu_support=tmu1 --vcu_support=vcrc -O1 --opt_for_speed=5 --fp_mode=relaxed --include_path="D:/TI/Project/TMS320F280039C/pto_pulsegen_demo_f28003x" --include_path="C:/ti/c2000/C2000Ware_MotorControl_SDK_5_00_00_00/c2000ware/driverlib/f28003x/driverlib" --include_path="D:/TI/Project/TMS320F280039C/pto_pulsegen_demo_f28003x/device" --include_path="D:/TI/Project/TMS320F280039C/pto_pulsegen_demo_f28003x/include" --include_path="D:/TI/Project/TMS320F280039C/pto_pulsegen_libproj_f28003x/include" --include_path="C:/ti/ccs1250/ccs/tools/compiler/ti-cgt-c2000_22.6.1.LTS/include" --define=CPU1 --define=_LAUNCHXL_F280039C --define=_F28003x --define=DEBUG --float_operations_allowed=32 --diag_suppress=10063 --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --abi=eabi --ramfunc=on --preproc_with_compile --preproc_dependency="device/device.d_raw" --include_path="D:/TI/Project/TMS320F280039C/pto_pulsegen_demo_f28003x/F28003x_RAM/syscfg" --obj_directory="device" --cmd_file="syscfg/board.opt" --cmd_file="syscfg/c2000ware_libraries.opt" "../device/device.c" Finished building: "../device/device.c" Building file: "../source/pto_pulsegen_main.c" Invoking: C2000 Compiler "C:/ti/ccs1250/ccs/tools/compiler/ti-cgt-c2000_22.6.1.LTS/bin/cl2000" -v28 -ml -mt --cla_support=cla2 --float_support=fpu32 --tmu_support=tmu1 --vcu_support=vcrc -O1 --opt_for_speed=5 --fp_mode=relaxed --include_path="D:/TI/Project/TMS320F280039C/pto_pulsegen_demo_f28003x" --include_path="C:/ti/c2000/C2000Ware_MotorControl_SDK_5_00_00_00/c2000ware/driverlib/f28003x/driverlib" --include_path="D:/TI/Project/TMS320F280039C/pto_pulsegen_demo_f28003x/device" --include_path="D:/TI/Project/TMS320F280039C/pto_pulsegen_demo_f28003x/include" --include_path="D:/TI/Project/TMS320F280039C/pto_pulsegen_libproj_f28003x/include" --include_path="C:/ti/ccs1250/ccs/tools/compiler/ti-cgt-c2000_22.6.1.LTS/include" --define=CPU1 --define=_LAUNCHXL_F280039C --define=_F28003x --define=DEBUG --float_operations_allowed=32 --diag_suppress=10063 --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --abi=eabi --ramfunc=on --preproc_with_compile --preproc_dependency="source/pto_pulsegen_main.d_raw" --include_path="D:/TI/Project/TMS320F280039C/pto_pulsegen_demo_f28003x/F28003x_RAM/syscfg" --obj_directory="source" --cmd_file="syscfg/board.opt" --cmd_file="syscfg/c2000ware_libraries.opt" "../source/pto_pulsegen_main.c" Finished building: "../source/pto_pulsegen_main.c" Building target: "pto_pulsegen_demo_f28003x.out" Invoking: C2000 Linker "C:/ti/ccs1250/ccs/tools/compiler/ti-cgt-c2000_22.6.1.LTS/bin/cl2000" -v28 -ml -mt --cla_support=cla2 --float_support=fpu32 --tmu_support=tmu1 --vcu_support=vcrc -O1 --opt_for_speed=5 --fp_mode=relaxed --define=CPU1 --define=_LAUNCHXL_F280039C --define=_F28003x --define=DEBUG --float_operations_allowed=32 --diag_suppress=10063 --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --abi=eabi --ramfunc=on -z -m"pto_pulsegen_demo_f28003x.map" --heap_size=0x200 --stack_size=0x3F8 --warn_sections -i"C:/ti/ccs1250/ccs/tools/compiler/ti-cgt-c2000_22.6.1.LTS/lib" -i"D:/TI/Project/TMS320F280039C/pto_pulsegen_libproj_f28003x/lib" -i"C:/ti/c2000/C2000Ware_MotorControl_SDK_5_00_00_00/c2000ware/driverlib/f28003x/driverlib/ccs/Debug/" -i"C:/ti/ccs1250/ccs/tools/compiler/ti-cgt-c2000_22.6.1.LTS/include" --reread_libs --diag_wrap=off --display_error_number --xml_link_info="pto_pulsegen_demo_f28003x_linkInfo.xml" --entry_point=code_start --rom_model -o "pto_pulsegen_demo_f28003x.out" "./device/device.obj" "./device/f28003x_codestartbranch.obj" "./source/pto_pulsegen_main.obj" "./source/pulsegen.obj" "./syscfg/board.obj" "./syscfg/c2000ware_libraries.obj" "../cmd/pto_28003x_ram_lnk.cmd" -lpto_pulsegen_f28003x.lib -ldriverlib.lib -llibc.a <Linking> Finished building target: "pto_pulsegen_demo_f28003x.out" echo ========= Build of the CLB simulation has moved to the CLB Tool. Click the '?' icon by the _Generate CLB Simulation File_ enable for more details (located in the Global Parameters of the Tile Design SysConfig module) ============= ========= Build of the CLB simulation has moved to the CLB Tool. Click the '?' icon by the _Generate CLB Simulation File_ enable for more details (located in the Global Parameters of the Tile Design SysConfig module) ============= if 1 == 1 mkdir "D:/TI/Project/TMS320F280039C/pto_pulsegen_demo_f28003x/F28003x_RAM/diagrams" makefile:167: recipe for target 'post-build' failed 子目录或文件 D:/TI/Project/TMS320F280039C/pto_pulsegen_demo_f28003x/F28003x_RAM/diagrams 已经存在。 gmake[2]: [post-build] Error 1 (ignored) if 1 == 1 C:/ti/ccs1250/ccs/tools/node/node.exe "C:/ti/c2000/C2000Ware_MotorControl_SDK_5_00_00_00/c2000ware/driverlib/.meta/generate_diagrams.js" "C:/ti/c2000/C2000Ware_MotorControl_SDK_5_00_00_00/c2000ware" "D:/TI/Project/TMS320F280039C/pto_pulsegen_demo_f28003x/F28003x_RAM/diagrams" "D:/TI/Project/TMS320F280039C/pto_pulsegen_demo_f28003x/F28003x_RAM/syscfg" Output file: adc No input file! Output file: epwm No input file! Output file: clb No input file! if 1 == 1 C:/ti/ccs1250/ccs/tools/node/node.exe "C:/ti/c2000/C2000Ware_MotorControl_SDK_5_00_00_00/c2000ware/utilities/clb_tool/clb_syscfg/dot_file_libraries/clbDotUtility.js" "C:/ti/c2000/C2000Ware_MotorControl_SDK_5_00_00_00/c2000ware/utilities/clb_tool/clb_syscfg/" "D:/TI/Project/TMS320F280039C/pto_pulsegen_demo_f28003x/F28003x_RAM/syscfg" "D:/TI/Project/TMS320F280039C/pto_pulsegen_demo_f28003x/F28003x_RAM/syscfg/clb.dot" No CLB dot file! **** Build Finished ****
I have seen several common error solutions, and my problem is not quite the same, I hope you can import the above routine to try, see if you will appear the same problem as me
Thanks.
Regards