Part Number: LAUNCHXL-F28069M
Hi Team,
a PMSM motor with parameter:
pole pairs = 10
rate speed = 180RPM
rate voltage = 36V
Rs = 5.0R
Stator inductance = 27mH
Time constance = L/R = 5.4mS
The customer use lab02b to test the RoverL and Rs,
RoverL = -7415 not correct
Rs = 4.9R
power voltage = 20 -24VDC
Test codition set as followed
#define USER_IQ_FULL_SCALE_FREQ_Hz (300.0)
#define USER_IQ_FULL_SCALE_VOLTAGE_V (24.0) // 24.0 Example for boostxldrv8301_revB typical usage and the Anaheim motor
#define USER_ADC_FULL_SCALE_VOLTAGE_V (26.314) // 26.314 boostxldrv8301_revB voltage scaling
#define USER_IQ_FULL_SCALE_CURRENT_A (20.0) // 20.0 Example for boostxldrv8301_revB typical usage
#define USER_ADC_FULL_SCALE_CURRENT_A (33.0) // 33.0 boostxldrv8301_revB current scaling
#define USER_MOTOR_NUM_POLE_PAIRS (10)
#define USER_MOTOR_Rr (NULL)
#define USER_MOTOR_Rs (NULL)
#define USER_MOTOR_Ls_d (NULL)
#define USER_MOTOR_Ls_q (NULL)
#define USER_MOTOR_RATED_FLUX (NULL)
#define USER_MOTOR_MAGNETIZING_CURRENT (NULL)
#define USER_MOTOR_RES_EST_CURRENT (1.0)
#define USER_MOTOR_IND_EST_CURRENT (-0.5)
#define USER_MOTOR_MAX_CURRENT (2.0)
#define USER_MOTOR_FLUX_EST_FREQ_Hz (20.0)
Changing power supply to 12V, the RoverL value still -7900. Why the RoverL value is a negative value causing the Ls test is not able to be finished?
#define USER_PWM_FREQ_kHz (20.0) //30.0 Example, 8.0 - 30.0 KHz typical; 45-80 KHz may be required for very low inductance, high speed motors
#define USER_R_OVER_L_EST_FREQ_Hz (100) // 300 Default
#define USER_VOLTAGE_FILTER_POLE_Hz (364.682) // 364.682, value for boostxldrv8301_revB hardware
Parameters below is being set to check the hardware and LAB02b got the right value:
pole pairs = 4
rate speed = 3000RPM
rate voltage = 24V
Rs = 1.02R
Stator inductance = 0.59mH
It can be confirmed the hardware is ok and all the procedure has no fault.
Could you help check this case? Thanks.
Best Regards,
Cherry