Part Number: TMS320F28P650DK
Other Parts Discussed in Thread: OPA350
Dear champs,
I am asking this for our customer.
It seems there are inconsistencies in the datasheet and in TI F28P65x control card/Launchpad schematic.
Questions:
1. What are the required minimum capacitors for below conditions? Is below table correct?
Please specifically confirm the cap. value for ADC 16-bit differential - 2.2uF or 22uF? From datasheet 6.13.2.2.8 ADC Characteristics 16-bit Differential, it's 2.2uF, but from Table 5-1. Pin Attributes, it says 22uF and in the F28P65 control card/Lauchpad, it uses 4.7 uF.
| Internal reference | External reference | |
| ADC 12-bit Single-ended |
Connect VREFHIA/B/C externally Cap. >= 2.2 uF |
Use an external reference (like REF5030) + buffer (like OPA350) Cap. >= 2.2 uF |
| ADC 12-bit Differential |
Connect VREFHIA/B/C externally Cap. >= 2.2 uF |
Use an external reference (like REF5030) + buffer (like OPA350) Cap. >= 2.2 uF |
| ADC 16-bit Single-ended |
Connect VREFHIA/B/C externally Cap. >= 22 uF |
Use an external reference (like REF5030) + buffer (like OPA350) Cap. >= 22 uF |
| ADC 16-bit Differential |
Connect VREFHIA/B/C externally Cap. >= 2.2 uF? |
Use an external reference (like REF5030) + buffer (like OPA350) Cap. >= 2.2 uF? |
2. Some inconsistencies.
1) In datasheet, it says Table 5-1. Pin Attributes below.
Because it has internal reference mode, shouldn't we remove/correct "This voltage must be driven into the pin from external circuitry.".
From the descriptions, it seems >=22uF is required for both 16-bit single-ended and differential. If so, then the datasheet 6.13.2.2.8 ADC Characteristics 16-bit Differential and F28P659 control card schematic are wrong.

2) datasheet 6.13.2.2.8 ADC Characteristics 16-bit Differential

3) TI F28P65x control card

F28P65x Launchpad

F28P65x CC and LP use 4.7uF. Does that mean it cannot be used for 16-bit single-ended mode, which needs 22uF?