Part Number: TMS320F280025C
我在开发板上使用USB转串口模块将PC(windows)设备与TMS320F280025C连接进行串口通信。当串口正常连接后,PC和单片机能够正常通信。但是如果我将串口拔出后再重新插回,单片机就会无法进入RX中断,导致收不到数据,但是PC是仍然能够收到单片机的TX发送出的数据的。如果想要恢复通信,只能将单片机复位重启。
根据上面的情况,我还测试了:先断开PC和单片机的串口连接,当单片机启动后再重新连接串口,此时也会出现同样的情况,即单片机无法进入RX中断。
我的串口初始化和中断代码如下:
//RX中断函数
interrupt void Rx1Isr(void) // SCI-A
{
UCHAR data = SciaRegs.SCIRXBUF.all; //要对ALL寄存器读一次 SCIFFRX 为21~24可选1~4字节触发RXINT
int processBytes = CProtocol_AddToStream(&g_proUart1, data & 0xFF);
SciaRegs.SCIFFRX.bit.RXFFOVRCLR=1; // Clear Overflow flag
PieCtrlRegs.PIEACK.bit.ACK9 = 1;
SciaRegs.SCIFFRX.bit.RXFFINTCLR = 1; // clear Receive interrupt flag
}
void InitUart1Gpio() //SEARCH "GPIO Muxed Pins",GPIO16(TX),17(RX)复用表格序各为6,
{
EALLOW; //6=0110b, 01为高两位,为GMUX值,10为低两位,为MUX值
GpioCtrlRegs.GPAGMUX2.bit.GPIO16 = 0x01;
GpioCtrlRegs.GPAMUX2.bit.GPIO16 = 0x02; //16=TX
GpioCtrlRegs.GPAGMUX2.bit.GPIO17 = 0x01;
GpioCtrlRegs.GPAMUX2.bit.GPIO17 = 0x02; //17=RX
/*
GpioCtrlRegs.GPAGMUX2.bit.GPIO29 = 0;
GpioCtrlRegs.GPAMUX2.bit.GPIO29 = 1; //29=TX
GpioCtrlRegs.GPAGMUX2.bit.GPIO28 = 0;
GpioCtrlRegs.GPAMUX2.bit.GPIO28 = 1; //=RX
EDIS;
*/
}
void InitUart1(struct SCI_REGS *UART, u32 LSPCLK, u32 baud) //volatile struct
{
InitUart1Gpio();
SciaRegs.SCICTL1.all =0x0023;
UART->SCICTL1.bit.SWRESET =0;
UART->SCICTL1.bit.RXENA = 1;//Enable receiver
UART->SCICTL1.bit.TXENA = 1;//Enable transmitter
UART->SCIHBAUD.bit.BAUD = 0;
UART->SCILBAUD.bit.BAUD = LSPCLK/baud/8 - 1;
UART->SCICCR.all = 7;
/* 8N1,8b data,1b stop,no parity
UART->SCICCR.bit.SCICHAR = 7; // 8-bit
UART->SCICCR.bit.PARITY = 0; //0=ODD 1=EVEN
UART->SCICCR.bit.PARITYENA = 0; //0=disabled
UART->SCICCR.bit.STOPBITS = 0; //One stop bit
UART->SCICCR.bit.LOOPBKENA = 0; */
UART->SCICTL2.bit.RXBKINTENA =0;
UART->SCICTL2.bit.TXINTENA =0;
/*
SciaRegs.SCIFFTX.bit.TXFIFORESET = 0;
SciaRegs.SCIFFTX.bit.SCIRST = 1;
SciaRegs.SCIFFTX.bit.TXFFIENA=1;
SciaRegs.SCIFFTX.bit.SCIFFENA=1;
SciaRegs.SCIFFTX.bit.TXFFIL = 1; //高吞吐量可以用4, 往同一地址一次写4个Byte,如下: for(i) SciaRegs.SCITXBUF=data[i];
*/
// 中断方式
SciaRegs.SCIFFTX.all = 0xC021;
SciaRegs.SCIFFRX.all= 0x0021; //21是1字节触发RXINT,22,23,24为2,3,4字节触发接收中断,高吞吐量时选择4
SciaRegs.SCIFFCT.all=0x00;
/*
//POLL方式, 关闭了TXFFIENA 和 RXFFIENA
SciaRegs.SCIFFTX.all = 0xC001;
SciaRegs.SCIFFRX.all= 0x0001; //21是1字节触发RXINT,22,23,24为2,3,4字节触发接收中断,高吞吐量时选择4
SciaRegs.SCIFFCT.all=0x00;
*/
UART->SCICTL1.bit.SWRESET = 1; //active
SciaRegs.SCIFFRX.bit.RXFIFORESET=1; //active rx
//memset(rx1, 0, MAX_PACK_LEN);
memset(tx1_buf, 0, MAX_SEND_LEN);
//rx1_cnt = 0;
tx1_len = tx1_cnt = 0;
}
我尝试了对SciaRegs寄存器的值进行检查发现,当能够正常进行串口通信的时候,SciaRegs.SCIRXST.all的值为2,当PC与单片机断开连接后这个值会变为176,恢复PC与单片机的连接后这个值又会变为178,由此我猜测可能是RX出现了错误但是没有复位导致的无法进入中断,但是我应该怎么做让RX能够支持串口热插拔呢?