Tool/software:
Hi team,
Current working on TMS320F280025C With DRV8343.
We're currently tuning the BLDC motor.
Motor input parameters are:
1.Number of poles - 4
2.Number of phase - 3
3.Working voltage- 24v
4.Rated speed- 4700 RPM
5. No load speed -6500RPM
6.Rated torque-0.5
7.Rated current - 12A
and the motor resistance, Ld, Ld values are entered based on the simulated values.
In BLDC, sensor less FOC base code,
// the maximum current value of the motor, in A
#define USER_MOTOR1_MAX_CURRENT_A (10.1f)
1.whether the above-mentioned max current will reflect as phase current of motor?
2.To achieve the above-mentioned requirement what are parameters should we tune?