Part Number: TMS320F280049C
Other Parts Discussed in Thread: C2000WARE, SYSCONFIG
Tool/software:
I am using CCS theia on m1 macbook air and when i compile a project, the output will print a lot of error about gmake or makefile:

Here is the output:
[6]Building target: "Inverter.out"
[7]Invoking: C2000 Linker
[8]"/Applications/ti/ccstheia140/ccs/tools/compiler/ti-cgt-c2000_22.6.1A23259/bin/cl2000" -v28 -ml -mt --cla_support=cla2 --float_support=fpu32 --tmu_support=tmu0 --vcu_support=vcu0 -Ooff --define=DEBUG --diag_suppress=10063 --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --abi=eabi -z -m"Inverter.map" --heap_size=0x200 --stack_size=0x3F8 --warn_sections -i"/Applications/ti/ccstheia140/ccs/tools/compiler/ti-cgt-c2000_22.6.1A23259/lib" -i"/Applications/ti/c2000/C2000Ware_5_02_00_00" -i"/Users/nov4ou/workspace_ccstheia/Inverter/CPU1_RAM/syscfg" -i"/Applications/ti/ccstheia140/ccs/tools/compiler/ti-cgt-c2000_22.6.1A23259/include" --reread_libs --diag_wrap=off --display_error_number --xml_link_info="Inverter_linkInfo.xml" --entry_point=code_start --rom_model -o "Inverter.out" "./syscfg/board.obj" "./syscfg/c2000ware_libraries.obj" "./main.obj" "./device/device.obj" "./device/f28004x_codestartbranch.obj" "../28004x_generic_ram_lnk.cmd" "/Applications/ti/c2000/C2000Ware_5_02_00_00/driverlib/f28004x/driverlib/ccs/Debug/driverlib.lib" -lc2000ware_libraries.cmd.genlibs -llibc.a
[9]<Linking>
[10]Finished building target: "Inverter.out"
[11]echo "========= Build of the CLB simulation has moved to the CLB Tool. Click the '?' icon by the _Generate CLB Simulation File_ enable for more details (located in the Global Parameters of the Tile Design SysConfig module) ============="
[12]========= Build of the CLB simulation has moved to the CLB Tool. Click the '?' icon by the _Generate CLB Simulation File_ enable for more details (located in the Global Parameters of the Tile Design SysConfig module) =============
[13]if 0 == 1 /Applications/ti/ccstheia140/ccs/tools/node/node "/Applications/ti/c2000/C2000Ware_5_02_00_00/utilities/clb_tool/clb_syscfg/dot_file_libraries/clbDotUtility.js" "/Applications/ti/c2000/C2000Ware_5_02_00_00/utilities/clb_tool/clb_syscfg/" "/Users/nov4ou/workspace_ccstheia/Inverter/CPU1_RAM/syscfg" "/Users/nov4ou/workspace_ccstheia/Inverter/CPU1_RAM/syscfg/clb.dot"
[14]makefile:159: recipe for target 'post-build' failed
[15]/bin/sh: -c: line 1: syntax error: unexpected end of file
[16]gmake[2]: [post-build] Error 2 (ignored)
[17]if 0 == 1 mkdir "/Users/nov4ou/workspace_ccstheia/Inverter/CPU1_RAM/diagrams"
[18]makefile:159: recipe for target 'post-build' failed
[19]/bin/sh: -c: line 1: syntax error: unexpected end of file
[20]gmake[2]: [post-build] Error 2 (ignored)
[21]if 0 == 1 /Applications/ti/ccstheia140/ccs/tools/node/node "/Applications/ti/c2000/C2000Ware_5_02_00_00/driverlib/.meta/generate_diagrams.js" "/Applications/ti/c2000/C2000Ware_5_02_00_00" "/Users/nov4ou/workspace_ccstheia/Inverter/CPU1_RAM/diagrams" "/Users/nov4ou/workspace_ccstheia/Inverter/CPU1_RAM/syscfg"
[22]makefile:159: recipe for target 'post-build' failed
[23]/bin/sh: -c: line 1: syntax error: unexpected end of file
[24]gmake[2]: [post-build] Error 2 (ignored)
[25]**** Build Finished ****
However, the project works fine and can be load into the controller, but the errors which can be ignored are still annoying me. How to get rid of those error?