Part Number: TMS320F28335
Tool/software:
AD input values and voltage values differ from specifications.
Specification : Input voltage 0V-3V ⇒ AD input value 0-4095
Measured value : Input voltage 0V-3.25V ⇒ AD input value 0-4095
state 1) When the REF_SEL setting is changed (2.048V is used as the external reference)
00: When an internal reference is selected, Input voltage 0V-3.10V ⇒ AD input value 0-4095
01: When 2.048V external reference is selected, Input voltage 0V-3.25V⇒ AD input value 0-4095
02: When external reference 1.500V is selected, Input voltage 0V-3.20V ⇒ AD input value 0-4095
03: When external reference 1.024V is selected, Input voltage 0V-2.80V ⇒ AD input value 0-4095
state 2)INTERNAL VOLTAGE REFERENCE voltage
Vadcrefp-ADCREFP:Specification 1.275V⇒Measurement value 1.4094V
Vadcrefm-ADCREFM:Specification 0.525V⇒Measurement value 0.5977V
ADCREFSEL:Specification 2.048V⇒Measurement value 2.048V
What could be the reason for not getting 4095 full scale at 3.0V?