Part Number: TIDM-SOLAR-DCDC
Tool/software:
Dear TI Community,
I'm working on a solar-powered system that requires a battery charging circuit, buck-boost conversion, and multiple output voltages. I'm looking for recommendations for suitable TI ICs to meet these requirements.
System Specifications:
- Solar panel output and PMIC maximum Input voltage: 4.4V to 24V
- Battery charging current: 2A
- Battery charging cutoff voltage: 4.25V
- Output voltages form Buck and Boost: 3.3V for MCU peripherals and 5V for RS485 and other serial communication
Key Requirements:
- Compact and efficient design
- Single IC or minimal number of ICs preferred
- High efficiency and low power consumption
I've been exploring TI's product offerings but would appreciate guidance from the community on potential ICs that could be well-suited for this application. Any recommendations or insights would be greatly appreciated.
Thank you for your time and assistance.
Sincerely,
Dhruvit Bhimani