Part Number: TMS320F2800156-Q1
Other Parts Discussed in Thread: C2000WARE
Tool/software:
Development envirement:
MCU: TMS320F2800156-Q1
TRM: TMS320F280015x Real-Time Microcontrollers Technical Reference Manual_RevB_.pdf
CCS: 12.7
SDK: C2000Ware_5_02_00_00
Acorrding to the description of CLKSRCCTL2 register, missing clock detect circuit doesnt have any impact on these bits of CLKSRCCTL2 Register.
Assume I select XTAL as clock source of DCAN, and the circuit ever detects a missing OSCCLK, PLLRAWCLK going to the system is switched to INTOSC1 automatically.
Can DCAN module still function normally if I do not update the configuration of CLKSRCCTL2 register and do not re-lock the PLL after missing clock after missing clock
detection?

/BR
Samuel