Part Number: TMS320F280049
Other Parts Discussed in Thread: XDS110ISO-EVM
Tool/software:
1) we have used a 14 pin 2.54mm pitch JTAG is used for MCU TMS320F280049CPZ (attached below image), and XDS110ISO-EVM Board J3 connector have 16 pins JTAG. It will be helpful if we get clarity on interfacing of JTAG with XDS.



2) TI MCU TMS320F280049CPZ ADC pin mapping is in below table. Need to confirm if pin is assigned to ADC correct ADC pin or Not?
|
MCU Pin No. |
Pin Name |
Net Name |
|
23 |
A0_B15_C15_DACA_COUT |
Total phase current PMSM sensing |
|
10 |
A3 |
U phase current PMSM sensing |
|
35 |
A5 |
V phase current PMSM sensing |
|
38 |
A9 |
W phase current PMSM sensing |
|
19 |
C0 |
Back EMF U phase PMSM motor sensing |
|
29 |
C1 |
Back EMF V phase PMSM motor sensing |
|
21 |
C2 |
Back EMF W phase PMSM motor sensing |
|
41 |
B0 |
12V voltage sensing |
|
40 |
B1_A10_C10_PGA7_OF |
Temperature sensor_2 input |
|
7 |
B2_C6_PGA3_OF |
3V3 voltage sensing |
|
8 |
B3_VDAC |
5V voltage sensing |
|
39 |
B4_C8_PGA4_OF |
5V voltage sensing |
|
17 |
C4 |
DC Input voltage sensing (36V/48V) |
|
44 |
C14 |
Temperature sensor_1 input |