Part Number: TMS320F28388D
Other Parts Discussed in Thread: C2000WARE
Tool/software:
Hi,
I’m working on a project using the TI F28388D microcontroller, where I’m trying to transfer ADC data to a buffer using DMA. However, the first sample in the DMA buffer is always 0, and I’m not sure why. I have added a dummy channel (1) as per the errata. Here’s a summary of my setup
void ConfigureADC(void)
{
EALLOW;
// Set ADC clock prescaler to divide by 4 (50MHz ADC clock)
AdcaRegs.ADCCTL2.bit.PRESCALE = 6;
AdcbRegs.ADCCTL2.bit.PRESCALE = 6;
AdccRegs.ADCCTL2.bit.PRESCALE = 6;
AdcdRegs.ADCCTL2.bit.PRESCALE = 6;
// Set pulse positions to late
AdcaRegs.ADCCTL1.bit.INTPULSEPOS = 1;
AdcbRegs.ADCCTL1.bit.INTPULSEPOS = 1;
AdccRegs.ADCCTL1.bit.INTPULSEPOS = 1;
AdcdRegs.ADCCTL1.bit.INTPULSEPOS = 1;
// Configure ADC SOC0 for each ADC
// ADC-A SOC0 Configuration
AdcaRegs.ADCSOC0CTL.bit.TRIGSEL = 13; // ePWM5 SOCA trigger
AdcaRegs.ADCSOC0CTL.bit.CHSEL = 3; // ADCINA3 channel
AdcaRegs.ADCSOC0CTL.bit.ACQPS = 14; // Acquisition window
AdcaRegs.ADCSOC1CTL.bit.TRIGSEL = 14; // ePWM5 SOCB trigger
AdcaRegs.ADCSOC1CTL.bit.CHSEL = 3; // ADCINA1 (or any channel)
AdcaRegs.ADCSOC1CTL.bit.ACQPS = 14; // Sample window
// ADC-B SOC1 Configuration
AdcbRegs.ADCSOC0CTL.bit.TRIGSEL = 13; // ePWM5 SOCA trigger
AdcbRegs.ADCSOC0CTL.bit.CHSEL = 3; // ADCINB3 channel
AdcbRegs.ADCSOC0CTL.bit.ACQPS = 14; // Acquisition window
AdcbRegs.ADCSOC1CTL.bit.TRIGSEL = 14; // ePWM5 SOCA trigger
AdcbRegs.ADCSOC1CTL.bit.CHSEL = 3; // ADCINB3 channel
AdcbRegs.ADCSOC1CTL.bit.ACQPS = 14; // Acquisition window
// ADC-C SOC0 Configuration
AdccRegs.ADCSOC0CTL.bit.TRIGSEL = 13; // ePWM5 SOCA trigger
AdccRegs.ADCSOC0CTL.bit.CHSEL = 3; // ADCINC3 channel
AdccRegs.ADCSOC0CTL.bit.ACQPS = 14; // Acquisition window
// ADC-C SOC1 Configuration
AdccRegs.ADCSOC1CTL.bit.TRIGSEL = 14; // ePWM5 SOCA trigger
AdccRegs.ADCSOC1CTL.bit.CHSEL = 3; // ADCINC3 channel
AdccRegs.ADCSOC1CTL.bit.ACQPS = 14; // Acquisition window
// ADC-D SOC0 Configuration
AdcdRegs.ADCSOC0CTL.bit.TRIGSEL = 13; // ePWM5 SOCA trigger
AdcdRegs.ADCSOC0CTL.bit.CHSEL = 3; // ADCIND3 channel
AdcdRegs.ADCSOC0CTL.bit.ACQPS = 14; // Acquisition window
// ADC-D SOC1 Configuration
AdcdRegs.ADCSOC1CTL.bit.TRIGSEL = 14; // ePWM5 SOCA trigger
AdcdRegs.ADCSOC1CTL.bit.CHSEL = 3; // ADCIND3 channel
AdcdRegs.ADCSOC1CTL.bit.ACQPS = 14; // Acquisition window
// Select SOC1 as interrupt source and enable interrupts for each ADC
AdcaRegs.ADCINTSEL1N2.bit.INT1SEL = 1; // EOC1 triggers ADCINT1
AdcaRegs.ADCINTSEL1N2.bit.INT1E = 1; // Enable ADCINT1
AdcaRegs.ADCINTFLGCLR.bit.ADCINT1 = 1; // Clear interrupt flag
AdcaRegs.ADCINTSEL1N2.bit.INT1CONT = 1;
// Disable ADC interrupts for other ADCs (since we're using DMA)
AdcbRegs.ADCINTSEL1N2.bit.INT1E = 0;
AdccRegs.ADCINTSEL1N2.bit.INT1E = 0;
AdcdRegs.ADCINTSEL1N2.bit.INT1E = 0;
// Power up ADC modules
AdcaRegs.ADCCTL1.bit.ADCPWDNZ = 1; // Power up ADC-A
AdcbRegs.ADCCTL1.bit.ADCPWDNZ = 1; // Power up ADC-B
AdccRegs.ADCCTL1.bit.ADCPWDNZ = 1; // Power up ADC-C
AdcdRegs.ADCCTL1.bit.ADCPWDNZ = 1; // Power up ADC-D
// Delay for 1 ms to allow ADCs to power up
DELAY_US(1000);
EDIS;
}void DMAInit(void)
{
// Initialize DMA
DMAInitialize();
/* The Burst size is BUFFER_SIZE/2 because we are setting up the DMA in 32 bits
* mode. And each burst will transfer 2 adc samples of 16 bit each.
*/
DMACH1AddrConfig(&state.activeAdcBuffer->adcA_buffer[0], &AdcaResultRegs.ADCRESULT0); // ADC-A buffer
DMACH1BurstConfig(1, 0, 2); // Common burst configuration
DMACH1TransferConfig((BUFFER_SIZE/2)-1, 0, 2); // Common transfer configuration
DMACH1ModeConfig(
DMA_ADCAINT1, PERINT_ENABLE, ONESHOT_DISABLE, CONT_DISABLE, SYNC_DISABLE,
SYNC_SRC, OVRFLOW_DISABLE, THIRTYTWO_BIT, CHINT_END, CHINT_ENABLE
);
// DMA setup for ADC-A (Channel 2)
DMACH2AddrConfig(&state.activeAdcBuffer->adcA_buffer[0], &AdcaResultRegs.ADCRESULT0); // ADC-A buffer
DMACH2BurstConfig(1, 0, 2); // Common burst configuration
DMACH2TransferConfig((BUFFER_SIZE/2)-1, 0, 2); // Common transfer configuration
DMACH2ModeConfig(
DMA_ADCAINT1, PERINT_ENABLE, ONESHOT_DISABLE, CONT_DISABLE, SYNC_DISABLE,
SYNC_SRC, OVRFLOW_DISABLE, THIRTYTWO_BIT, CHINT_END, CHINT_ENABLE
);
// DMA setup for ADC-B (Channel 3)
DMACH3AddrConfig(&state.activeAdcBuffer->adcB_buffer[0], &AdcbResultRegs.ADCRESULT0); // ADC-B buffer
DMACH3BurstConfig(1, 0, 2); // Common burst configuration
DMACH3TransferConfig((BUFFER_SIZE/2)-1, 0, 2); // Common transfer configuration
DMACH3ModeConfig(
DMA_ADCAINT1, PERINT_ENABLE, ONESHOT_DISABLE, CONT_DISABLE, SYNC_DISABLE,
SYNC_SRC, OVRFLOW_DISABLE, THIRTYTWO_BIT, CHINT_END, CHINT_ENABLE
);
// DMA setup for ADC-C (Channel 4)
DMACH4AddrConfig(&state.activeAdcBuffer->adcC_buffer[0], &AdccResultRegs.ADCRESULT0); // ADC-C buffer
DMACH4BurstConfig(1, 0, 2); // Common burst configuration
DMACH4TransferConfig((BUFFER_SIZE/2)-1, 0, 2); // Common transfer configuration
DMACH4ModeConfig(
DMA_ADCAINT1, PERINT_ENABLE, ONESHOT_DISABLE, CONT_DISABLE, SYNC_DISABLE,
SYNC_SRC, OVRFLOW_DISABLE, THIRTYTWO_BIT, CHINT_END, CHINT_ENABLE
);
// DMA setup for ADC-D (Channel 5)
DMACH5AddrConfig(&state.activeAdcBuffer->adcD_buffer[0], &AdcdResultRegs.ADCRESULT0); // ADC-D buffer
DMACH5BurstConfig(1, 0, 2); // Common burst configuration
DMACH5TransferConfig((BUFFER_SIZE/2)-1, 0, 2); // Common transfer configuration
DMACH5ModeConfig(
DMA_ADCAINT1, PERINT_ENABLE, ONESHOT_DISABLE, CONT_DISABLE, SYNC_DISABLE,
SYNC_SRC, OVRFLOW_DISABLE, THIRTYTWO_BIT, CHINT_END, CHINT_ENABLE
);
}