Other Parts Discussed in Thread: TMS320F28379D
Tool/software:
Hii ,
I am working on a 6.6 kW LLC resonant converter is being tested in open-loop operation with an initial PWM duty cycle of 45% and a switching frequency of 350 kHz using TMS320F28379D. During the first lab trial, the converter is supplied with an input voltage ranging from 10V to its rated 400V. However, a significant ringing phenomenon is observed across the transformer voltage, with an oscillation frequency of 3.8 MHz.
Converter Features
- Operating frequency range is from 150khz to 300khz
- Resonant frequency is 200khz
- Suggest solution to mitigate this ringing issue.
- Describe a systematic open-loop test procedure for verifying LLC converter performance and ensuring stable operation.


Above attached image are transformer primary voltage and primary current
Operating Condition : 20 V Input, 0.25 A load current, 350 khz PWM , 45 % duty