Other Parts Discussed in Thread: CONTROLSUITE
Tool/software:
Hello Ti Team,
Interfacing 3PHGANINV Inverter and POSMGR Board with TMSF28379D C2000 Microcontroller
The 3PHGANINV inverter is interfaced with the TMSF28379D C2000 microcontroller using the Motor Control SDK, which facilitates PWM generation and motor control algorithm implementation. The POSMGR board is connected separately to the same microcontroller using ControlSuite, providing necessary drivers and support for position feedback management. These integrations ensure efficient motor control and position synchronization, leveraging the C2000’s real-time processing capabilities for optimal performance.
Can the TMSF28379D C2000 Microcontroller Be Used for a Closed-Loop System with ENDAT Encoder Feedback (POSMGR Board) and 3PHGANINV Inverter Control?
I am working on a project where I need to use the TMSF28379D C2000 microcontroller to control a 3PHGANINV inverter for motor control. I also want to implement a closed-loop system using ENDAT encoder feedback from the POSMGR board. Can the TMSF28379D handle both the position feedback from the POSMGR board and the control of the 3PHGANINV inverter simultaneously for efficient closed-loop operation?