Part Number: TMS320F2800135
Other Parts Discussed in Thread: SYSCONFIG, C2000WARE
Tool/software:
Building file: "../135.syscfg"
Invoking: SysConfig
"C:/ti/sysconfig_1.22.0/sysconfig_cli.bat" --script "C:/Users/Admin/workspace_vv12/135/135.syscfg" -o "syscfg" -s "C:/ti/c2000/C2000Ware_5_04_00_00/.metadata/sdk.json" --compiler ccs
Usage:
cli [-o <dir>] [-s <file>] [-u <string>] [-b <name>] [-d <name>] [-p <name>] [-r <name>] [--treatWarningsAsErrors] [--quiet -q] <script>
cli --help
cli --version
example: cli -s meta_data/sdk.json -d MSP432P401R scripts/two_uarts.js
example: -s sdk.json -d MSP432P401R -o ./display_cfg sdk/cfgs/display.syscfg
Note that the all arguments other than '--help' and '--version' may also be
specified via the script with an embedded @cliArgs comment directive.
E.g. // @cliArgs -d MSP432P401R
If an argument is embedded in a script and explicitly specified via the CLI
then precedence is given to the CLI arguments. Additionally, specifying
"--board" or "--device" on the CLI will override any "--board" and "--device"
arguments specified in the script.
subdir_rules.mk:9: recipe for target 'build-1638124127' failed
Missing argument: --board or --device must be specified
gmake: *** [build-1638124127] Error 1
gmake: Target 'all' not remade because of errors.
**** Build Finished ****