Part Number: TIDM-BIDIR-400-12
Tool/software:
Hi,
Is a datasheet available for inductor L2, part number AF5667BR?
I'm having trouble finding information about it, or enough clues in the schematic to spec an appropriate alternative. I understand its a shim inductor but why quad? Is it so that part can be easily disconnected? and is the 13uH value for all 4 in parallel or for a single one? ex. when used as is in the schematic is the actual inductance 13uH or 3.25uH?
Thanks!