Tool/software:
Based on the below picture, the reflow temperature is mentioned 220°C for the component which we are using in our design. We are going for a lead-free assembly process.
1. If the re-balling is done to this component with lead-free balls and process a lead-free assembly, can this device withstand a temperature of 260°C and process for lead free assembly.
2. As per note 6, do you produce this component with lead free balls? If yes, what is the part number and ordering process for it.