Part Number: TMS320F28P650DH
Other Parts Discussed in Thread: TMS320F28P650SK, TMS320F28P550SJ
Tool/software:
Hello:
The customer currently has a project proposal for an electric scooter and requires TI to recommend a main chip that can drive four motors simultaneously, with a power of approximately 1500W
The customer has taken a preliminary look and selected 28p65. They think the parameters are feasible and need TI to recommend more detailed solutions. Additionally, they need to see if there are more suitable chip solutions to recommend.
The main function of this chip is for motor control, which can directly drive four motors
The customer previously selected ST's H523, which only has two Timer controllers and can only drive up to two motors, which is not suitable for the four motor solution
In addition, the configuration of memory, frequency, etc. is generally sufficient, thank you!!!