Part Number: TMS320F280025
While performing motor parameter estimation using the TI Motor Control Lab for a 5 HP motor, the resistance and inductance estimation did not converge when using the current limits recommended in Spruhj1i.pdf.
The estimation completed successfully only after increasing both the resistance estimation current and inductance estimation current to approximately 72% of the motor’s rated current.
Clarification is requested regarding motor impact and safety:
- Does using higher-than-documented estimation currents have any adverse effects on the motor?
- Is this level of current considered safe for short-duration estimation routines?
- What does the requirement for higher estimation current indicate from a motor behavior perspective.
This information is important to ensure that parameter estimation remains both accurate and safe for higher power motor applications.