TMS320F280049C: TIDM‑HV‑1PH‑DCAC Gate Driver Daughter Board BOM and Schematic Request

Part Number: TMS320F280049C

Hello,
We are working with the TIDM‑HV‑1PH‑DCAC (Voltage Source Inverter Reference Design, Rev. E) and reviewing the available hardware design files. Link: Voltage Source Inverter Reference Design (Rev. E)  
While the main inverter board schematic and BOM are available, we are unable to locate the BOM and schematic for the gate driver daughter board used in this design.
From the inverter schematic, we have identified that TLP350 optocouplers are used in the gate drive stage. However, we are looking for the complete daughter board design, including schematic, BOM, or any related documentation.
Could you please confirm whether these design files are available, or provide guidance on how to obtain them?
Thank you.
  • We will have one of our experts get back to you on this soon

  • This is a very old design from another product group at TI. Pls check on TI website on the latest controller or EVM design that support this function. If you cannot find any design available, then You may need to design your own board for this. All you need is a power supply board that inputs 110Vac and generates 12V DC output. Then the 12V output is connected to the TIDM‑HV‑1PH‑DCAC board. We don't have any info on that 110Vac in/12V DC output board at this time.