Part Number: C2000WARE-MOTORCONTROL-SDK
Other Parts Discussed in Thread: TIDM-02010, TMS320F280025, C2000WARE, TIDM-1022, PMP23338, PMP23475
Hello TI team,
We have updated our project direction. For our first 5.5-kW rectifier prototype, we have selected the TIDM-02010 fixed-frequency, two-phase interleaved CCM Boost PFC as the software reference, using TMS320F280025, SiC MOSFETs and SiC Boost diodes. Our main efficiency target is 30–100% rated load.
We have obtained the TIDM-02010 project from C2000Ware MotorControl SDK 5.04.00.00. Could you please confirm the recommended software version and the official project path for the F280025 implementation?
We need the complete, buildable PFC source project, including:
• Voltage and current control loops;
• ADC sampling and scaling;
• Interleaved PWM configuration and updates;
• Startup, shutdown and fault protection;
• Required libraries, licenses, linker files and build dependencies.
If the SDK project already includes everything required, please identify the relevant files and any known issues or updates. Otherwise, please provide an official download link or source archive containing the missing components.
We intend to reuse the PFC portion only, without the motor-control functions. Please advise whether TI provides a standalone PFC example or instructions for separating it from the combined project.
We understand that the original reference hardware is rated at 1.5 kW and that adapting it to 5.5 kW requires our own hardware, control-loop and protection validation.
The earlier TIDM-1022 installer-signature question is no longer blocking our selected development route.
Thank you for your assistance.