Other Parts Discussed in Thread: DRV8301, MOTORWARE, DRV8312, DRV8302, CONTROLSUITE, CCSTUDIO, INSTASPIN-BLDC, TMDSHVMTRINSPIN
I invite you to learn about our latest InstaSPIN motor solution, InstaSPIN-FOC and our new sensorless observer algorithm we call FAST - for Flux, Angle, Speed, and Torque. There is quite a bit new and revolutionary about this solution, so besides the main web pages I recommend you take your time to peruse the Technical Reference Manual and the InstaSPIN-FOC User's Guide (both of which will continue to be updated in the coming months), download and browse MotorWare, and view the Customer InstaSPIN in Action and Getting Started Videos.
When you're ready, order the first InstaSPIN-FOC enabled controlCARD (and download the kit contents) for use with existing supported motor kits, or purchase any of the brand new kits:
InstaSPIN-FOC
| Part Number | controlCARD | Driver | Power Range | Software |
|---|---|---|---|---|
| DRV8301-69M-KIT | Piccolo F28069M | DRV8301 | 60V, 60A | MotorWare |
| DRV8312-69M-KIT | Piccolo F28069M | DRV8312 | 52V, 3.5A | MotorWare |
| TMDHVMTRINSPIN | Piccolo F28069M | Powerex IPM | 350V, 10A | MotorWare |
All kits are in stock (or will stock up in next 2 days) for immediate shipment from eStore or our distribution partners.
And Piccolo TMS320F2806xF InstaSPIN-FOC enabled devices are in FULL production, shipping in volume.
When you have questions, feel free to post them on this thread or this sub-forum, and throughout the week I will update to the FAQ on the InstaSPIN Wiki.
This is just the beginning of a revolution in motor control!!!