Hi,
On the block diagram of the Concerto chip, we can see a number of memories.
On the M3 side, we see memories designated as C0, C1, C2-C8 and C9-C15
On the C28 side, we see memories designated as L0, L1, L2, L3, M0 and M1
And finally, we see MtoC and CtoM shared memory, and some non-dedicated shared memories as well.
My question is -- are all of these memories single-cycle or are some memories faster than others?
A corollary question is -- when would we prefer ECC memory over parity memory?
Thank you,
Marc