We are starting a micro turbine with a 4 pole 5KW starter/generator, with a DC supply of 50V. The maximum starting power is 500W.
We dwell at around 5Krpm for a few seconds, with no mechanical load, to ignite the fuel and then run up to 100K RPM where the turbine takes over. At the full speed of 200Krpm we generate about 90 Volts rectified DC. We currently use Hall sensors, but would like to go sensorless. We need to measure rpm up to full speed and voltage.