In looking at the schematic of the F28069M control card, the Vddio lines 1 through 6 are individually connected through ferrites to 3.3V. In looking at the data sheet description for the F28069M, it says that a single supply source can be used if Vreg is enabled. How necessary is the filtering on the control card? Can all the Vddio lines be wired together and filtered with a single LC circuit?