Other Parts Discussed in Thread: 2MTR-DYNO
We are trying to build an automatic test bench for our motor electronics with Instaspin inside. We want to test the motor control performance of start up, brake, overload, and other load or torque curve extracted from the practical motor application.
The motor we use has a rating torque of 0.4Nm with 2400 maximum rotation speed.
Hysteresis dynamometer seems a good candidate for automatic test bench because it could provide similar torque range at the low and high RPM.
Any recommendation for dynmometer or turn-key motor test system?
Thanks !~!