If you have concerns or questions please post in the Code Composer Studio Forum
http://e2e.ti.com/support/general/f/266/p/42466/147998.aspx#147998
Nabil Naccache said:Code Composer Studio Version 4.1.2 (Build 4.1.2.00027) is now available for download, as a full image, at: http://tiexpressdsp.com/index.php/Download_CCS
Automatic patch update will be available shortly.
Bug Fixes
For up-to-date status information, go to: https://cqweb.ext.ti.com/cqweb/login
New Features (Cumulative List – CCSv4.1 vs. CCSv4.0)
- Added support for these devices:
Stellaris devicesC6472OMAP3630TMS570 (LS20216)F28035AM1808C5515- Added support for XDS100 Version 2 on applicable targets (see Wiki page for details).- Added support for eZ430-Chronos emulator.- Added support for:o MSP430F44x1, MSP430F461x, MSP430F461x1, MSP430F4796, MSP430F4797 and MSP430F471x3o MSP430F5513, MSP430F5514, MSP430F5515, MSP430F5517o MSP430F5519, MSP430F5521, MSP430F5522, MSP430F5524o MSP430F5525, MSP430F5526, MSP430F5527, MSP430F5528o MSP430F5529, MSP430F5438A, MSP430F5436A, MSP430F5419Ao MSP430F5437A, MSP430F5435A, MSP430F5418A, CC430F6127- Updated header files.- Updated drivers for USB debug interfaces. Added Windows 7 32- and 64-bit support, and for Windows XP and Vista 64-bit.Important Note: Windows Vista operating systems may require a reboot as a new Microsoft Driver package is required. Therefore Windows may install three updates upon rebooting.- Updated DocumentationNote: Code Composer Studio v4.1.2 installs a number of other products (DSP/BIOS, XDC, IPC, CodeGen). Check the product installations directory for their release notes.
For additional information and support, please go to: http://tiexpressdsp.com/index.php/Category:Code_Composer_Studio_v4