Other Parts Discussed in Thread: CONTROLSUITE
I have F28M35xx ISO controlCard release 2.0. For example I took blinky_m3 (D:\soft\ti\controlSUITE\device_support\f28m35x\v207\F28M35x_examples_Master\blinky\m3). I attached *.cmd
MEMORY
{
INTVECS (RWX) : origin = 0x20005000, length = 0x01B0
C0 (RWX) : origin = 0x200061B0, length = 0x1E50
C1 (RWX) : origin = 0x20008000, length = 0x1000
BOOT_RSVD (RX) : origin = 0x20009000, length = 0x0900
C2_1 (RWX) : origin = 0x20009900, length = 0x0700
RESETISR (RWX) : origin = 0x2000A000, length = 0x0008
C2_2 (RWX) : origin = 0x2000A008, length = 0x0FF8
C3 (RWX) : origin = 0x2000B000, length = 0x2000
CTOMRAM (RX) : origin = 0x2007F000, length = 0x0800
MTOCRAM (RWX) : origin = 0x2007F800, length = 0x0800
OTPSECLOCK : origin = 0x00680800, length = 0x0004
OTP_Reserved1 : origin = 0x00680804, length = 0x0004
OTP_Reserved2 : origin = 0x00680808, length = 0x0004
OTP_Z2_FLASH_START_ADDR : origin = 0x0068080C, length = 0x0004
OTP_EMACID : origin = 0x00680810, length = 0x0008
OTP_Reserved3 : origin = 0x00680818, length = 0x0004
CUSTOMER_OTP_MAIN_OSC_CLK_FREQ : origin = 0x0068081C, length = 0x0004
OTP_Reserved4 : origin = 0x00680820, length = 0x0004
OTP_BOOT_MODE_GPIO_CONFIGURE : origin = 0x00680824, length = 0x0004
OTP_Reserved5 : origin = 0x00680828, length = 0x0004
OTP_ENTRY_POINT : origin = 0x0068082C, length = 0x0004
OTP_Reserved6 : origin = 0x00680830, length = 0x0010
}
/* Section allocation in memory */
SECTIONS
{
.intvecs: > INTVECS
.resetisr: > RESETISR
.text : >> C0 | C1 | C2_1 | C2_2 | C3, crc_table(AppCrc, algorithm=CRC32_PRIME)
.const : >> C0 | C1 | C2_1 | C2_2 | C3, crc_table(AppCrc, algorithm=CRC32_PRIME)
.cinit : > C0 | C1 | C2_1 | C2_2 | C3, crc_table(AppCrc, algorithm=CRC32_PRIME)
.pinit : >> C0 | C1 | C2_1 | C2_2 | C3, crc_table(AppCrc, algorithm=CRC32_PRIME)
.vtable : >> C0 | C1 | C2_1 | C2_2 | C3
.data : >> C2_1 | C2_2 | C3
.bss : >> C2_1 | C2_2 | C3
.sysmem : > C0 | C1 | C2_1 | C2_2 | C3
.stack : > C0 | C1 | C2_1 | C2_2 | C3
.TI.crctab : > C2_2 | C3
#ifdef __TI_COMPILER_VERSION
#if __TI_COMPILER_VERSION >= 15009000
.TI.ramfunc : {} > C0 | C1
#endif
#endif
}
After build i can see map-file
******************************************************************************
TI ARM Linker PC v5.2.5
******************************************************************************
>> Linked Thu May 05 10:00:59 2016
OUTPUT FILE NAME: <blinky_m3.out>
ENTRY POINT SYMBOL: "_c_int00" address: 200077cd
MEMORY CONFIGURATION
name origin length used unused attr fill
---------------------- -------- --------- -------- -------- ---- --------
OTPSECLOCK 00680800 00000004 00000000 00000004 RWIX
OTP_Reserved1 00680804 00000004 00000000 00000004 RWIX
OTP_Reserved2 00680808 00000004 00000000 00000004 RWIX
OTP_Z2_FLASH_START_AD 0068080c 00000004 00000000 00000004 RWIX
OTP_EMACID 00680810 00000008 00000000 00000008 RWIX
OTP_Reserved3 00680818 00000004 00000000 00000004 RWIX
CUSTOMER_OTP_MAIN_OSC 0068081c 00000004 00000000 00000004 RWIX
OTP_Reserved4 00680820 00000004 00000000 00000004 RWIX
OTP_BOOT_MODE_GPIO_CO 00680824 00000004 00000000 00000004 RWIX
OTP_Reserved5 00680828 00000004 00000000 00000004 RWIX
OTP_ENTRY_POINT 0068082c 00000004 00000000 00000004 RWIX
OTP_Reserved6 00680830 00000010 00000000 00000010 RWIX
INTVECS 20005000 000001b0 000001b0 00000000 RW X
C0 200061b0 00001e50 00001be8 00000268 RW X
C1 20008000 00001000 00000000 00001000 RW X
BOOT_RSVD 20009000 00000900 00000000 00000900 R X
C2_1 20009900 00000700 00000014 000006ec RW X
RESETISR 2000a000 00000008 00000006 00000002 RW X
C2_2 2000a008 00000ff8 00000050 00000fa8 RW X
C3 2000b000 00002000 00000000 00002000 RW X
CTOMRAM 2007f000 00000800 00000000 00000800 R X
MTOCRAM 2007f800 00000800 00000000 00000800 RW X
SEGMENT ALLOCATION MAP
run origin load origin length init length attrs members
---------- ----------- ---------- ----------- ----- -------
20005000 20005000 000001b0 000001b0 r--
20005000 20005000 000001b0 000001b0 r-- .intvecs
200061b0 200061b0 0000185c 0000185c r-x
200061b0 200061b0 000016dc 000016dc r-x .text
20007890 20007890 0000017c 0000017c r-- .const
20007a0c 20007a0c 00000100 00000000 rw-
20007a0c 20007a0c 00000100 00000000 rw- .stack
20007b10 20007b10 00000038 00000038 r--
20007b10 20007b10 00000038 00000038 r-- .cinit
20007c00 20007c00 00000258 00000000 rw-
20007c00 20007c00 00000258 00000000 rw- .vtable
20009900 20009900 00000014 00000000 rw-
20009900 20009900 00000014 00000000 rw- .data
2000a000 2000a000 00000058 00000058 r-x
2000a000 2000a000 00000006 00000006 r-x .resetisr
2000a008 2000a008 00000050 00000050 r-- .TI.crctab
SECTION ALLOCATION MAP
output attributes/
section page origin length input sections
-------- ---- ---------- ---------- ----------------
.intvecs 0 20005000 000001b0
20005000 000001b0 startup_ccs.obj (.intvecs)
.stack 0 20007a0c 00000100 UNINITIALIZED
20007a0c 00000100 --HOLE--
.cinit 0 20007b10 00000038
20007b10 00000011 (.cinit..data.load) [load image, compression = rle]
20007b21 00000003 --HOLE-- [fill = 0]
20007b24 0000000c (__TI_handler_table)
20007b30 00000008 (.cinit..vtable.load) [load image, compression = zero_init]
20007b38 00000010 (__TI_cinit_table)
.resetisr
* 0 2000a000 00000006
2000a000 00000006 startup_ccs.obj (.resetisr:ResetISR)
.TI.crctab
* 0 2000a008 00000050
2000a008 00000050 (.TI.crctab:AppCrc)
.text 0 200061b0 000016dc
200061b0 00000a58 driverlib.lib : sysctl.obj (.text)
20006c08 00000480 : gpio.obj (.text)
20007088 000002d0 : interrupt.obj (.text)
20007358 000000e4 blinky.obj (.text:main)
2000743c 000000ac driverlib.lib : watchdog.obj (.text)
200074e8 0000009c rtsv7M3_T_le_eabi.lib : memcpy_t2.obj (.text)
20007584 0000007a : memset_t2.obj (.text)
200075fe 00000002 startup_ccs.obj (.text:FaultISR)
20007600 0000006c rtsv7M3_T_le_eabi.lib : autoinit.obj (.text)
2000766c 0000006a : copy_decompress_rle.obj (.text)
200076d6 00000002 startup_ccs.obj (.text:IntDefaultHandler)
200076d8 00000064 gpioInt.obj (.text:initIntGpio)
2000773c 0000004c rtsv7M3_T_le_eabi.lib : cpy_tbl.obj (.text)
20007788 00000044 : exit.obj (.text)
200077cc 0000003c : boot.obj (.text)
20007808 00000018 : args_main.obj (.text)
20007820 00000014 : _lock.obj (.text)
20007834 00000010 gpioInt.obj (.text:portCIntHandler)
20007844 0000000e rtsv7M3_T_le_eabi.lib : copy_decompress_none.obj (.text:decompress:none)
20007852 0000000c driverlib.lib : cpu.obj (.text:CPUcpsid)
2000785e 0000000c : cpu.obj (.text:CPUcpsie)
2000786a 0000000c rtsv7M3_T_le_eabi.lib : copy_zero_init.obj (.text:decompress:ZI)
20007876 00000002 startup_ccs.obj (.text:NmiSR)
20007878 00000006 driverlib.lib : sysctl.obj (.text:SysCtlDelay)
2000787e 00000006 rtsv7M3_T_le_eabi.lib : copy_decompress_rle.obj (.text:decompress:rle24)
20007884 00000004 driverlib.lib : cpu.obj (.text:CPUwfi)
20007888 00000004 rtsv7M3_T_le_eabi.lib : pre_init.obj (.text)
.const 0 20007890 0000017c
20007890 00000088 driverlib.lib : gpio.obj (.const:g_pulGPIOBaseAddrs)
20007918 00000070 : interrupt.obj (.const:g_pulRegs)
20007988 00000064 : sysctl.obj (.const)
200079ec 00000020 : interrupt.obj (.const)
.vtable 0 20007c00 00000258 UNINITIALIZED
20007c00 00000258 driverlib.lib : interrupt.obj (.vtable)
.data 0 20009900 00000014 UNINITIALIZED
20009900 00000008 rtsv7M3_T_le_eabi.lib : _lock.obj (.data)
20009908 00000008 : exit.obj (.data)
20009910 00000004 : stkdepth_vars.obj (.data)
LINKER GENERATED COPY TABLES
__TI_cinit_table @ 20007b38 records: 2, size/record: 8, table size: 16
.data: load addr=20007b10, load size=00000011 bytes, run addr=20009900, run size=00000014 bytes, compression=rle
.vtable: load addr=20007b30, load size=00000008 bytes, run addr=20007c00, run size=00000258 bytes, compression=zero_init
LINKER GENERATED HANDLER TABLE
__TI_handler_table @ 20007b24 records: 3, size/record: 4, table size: 12
index: 0, handler: __TI_zero_init
index: 1, handler: __TI_decompress_rle24
index: 2, handler: __TI_decompress_none
I create *.bin with Post-buils steps "${CCS_INSTALL_ROOT}/utils/tiobj2bin/tiobj2bin.bat" "${BuildArtifactFileName}" "${BuildArtifactFileBaseName}.bin" "${CG_TOOL_ROOT}/bin/armofd.exe" "${CG_TOOL_ROOT}/bin/armhex.exe" "${CCS_INSTALL_ROOT}/utils/tiobj2bin/mkhex4bin.exe"
I debug my programm (load *.out to RAM and run) - it works.
I load *.bin to MCU with LM Flash Programmer by Ethernet. I can see loading with Wireshark. After loading my programm doesn't work. Why?
Do you have example, where using the Ethernet interface to communicate with the bootloader?