Hello
It's street lamp application without standard. What's your recommend IC / solution for below narrow PLC demand? Thanks.
1. 1 master+n slaves(the more slaves the better)
2. Master has ethernet interface. >100Mbps
3. Slave can be used as relay
4. Communication speed between slave and master(relay) is faster than 10Mbps
5. -30~70℃;