Part Number: INSTASPIN-BLDC
Other Parts Discussed in Thread: LAUNCHXL-F28069M, BOOSTXL-DRV8301, , MOTORWARE, CONTROLSUITE
Hi, we need to control a BLDC motor (turbine blower system to get air flow and pressure) with hall sensors in order to get fast and accurate speed track, fast acceleration (first quadrant) and fast deceleration (second quadrant); for example from 40000 rpm change to 10000 rpm in 50 ms (step down) or from 5000 rpm to 50000 rpm in 50ms (step up), or change speed up or down following a ramp.
some motor data:
Parameter unit typ
Voltage V 24
current A 5
speed max rpm 75000
Questions:
- Is InstaSpin-Foc + InstaSpin-Motion the best solution for this application? Is Ok to buy LAUNCHXL-F28069M + BOOSTXL-DRV8301 ?
- Is InstaSpin-BLDC the best solution for this application ? Is Ok to buy LAUNCHXL-F28069M + BOOSTXL-DRV8301 ?
- InstaSpin can be used with HALL sensors?
- InstaSpin libraries can make brake with torque (2 quadrant)?
thanks