The TMS320F28075 datasheet shows that the following dual use pins (ADC or Other function) have internal resistors or caps that are present regardless of pin mode (i.e. being used as ADC input).
ADCINA0 / DACOUTA - 50kOhm
ADCINA1 / DACOUTB - 50kOhm
ADCINB0 / VDAC - 100pF
ADCINB1 / DACOUTC - 50kOhm
Customer needs to know the tolerance of these internal resistors and capacitors for proper design analysis.
Please advise.
Kind Regards,
-Marc